MGE EPS 8000 555 kVA

MGE EPS 8000 555 kVA Front Left
MGE EPS 8000 555 kVA Front Left
MGE EPS 8000 555 kVA Front Left
MGE EPS 8000 555 kVA Front Left
MGE EPS 8000 555 kVA Front Right
MGE EPS 8000 555 kVA Front Straight
MGE EPS 8000 555 kVA Miscellaneous
MGE EPS 8000 555 kVA Front Left
MGE EPS 8000 555 kVA Front Left
MGE EPS 8000 555 kVA Front Right
MGE EPS 8000 555 kVA Front Straight
MGE EPS 8000 555 kVA Miscellaneous
  • 555-1100kVA robust 3 phase UPS power protection UPS systems with adaptability to meet the unique requirements of medium to large data centers, buildings and critical ...

  • Includes: Installation guide, User manual

View Product Overview

E8TUPS555 Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (500000 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
500.0kWatts / 555.0kVA
Output Connections
(1) Hard wire 5-wire (3P + N + E) (Battery Backup)
Nominal Output Voltage
480V 3PH, 600V 3PH
Nominal Input Voltage
480V 3PH, 600V 3PH
Input Connections
Hard wire 4-wire (3P + E)
Maximum Input Current
825.0A
MGE EPS 8000 555 kVA
555-1100kVA robust 3 phase UPS power protection UPS systems with adaptability to meet the unique requirements of medium to large data centers, buildings and critical industrial processes
Includes: Installation guide, User manual
  • UPS compatible
    Uniquely designed to accept input power from any single phase, 120V power source such as a UPS, solar panel or other alternative energy power inputs.

EPS 8000 Features & Benefits

Availability

High availability architecture
Different running modes : hot stand-by, integrated parallel, or centralized static switch for multi-modules leading to availability architectures

Compatiblity

Output synchronization to external source
UPS systems can be synchronized with any other independent source for use with downstream static transfer switches.
Parallel capability
Multiple units can be placed in parallel to meet power capacity and redundancy requirements

Manageability

Intuitive monitoring
Step by step navigation and menu screens for critical system information and data. Information is easy to access and presented in a very intuitive way.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Aruba, Barbados, Bermuda, Bahamas, Belize, Colombia, Dominica, Dominican Republic, Ecuador, Grenada, French Guiana, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Saint Lucia, Madagascar, Martinique, Mauritius, Nicaragua, Panama, Puerto Rico, Reunion, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Mayotte

Technical Specifications

Output

Max Configurable Power (Watts)
500.0kWatts / 555.0kVA
Output Voltage Distortion
Less than 2 %
Output Frequency (sync to mains)
60 Hz +/- 0.1 % For 60 Hz nominal Unsynchronised, 60 Hz Sync to mains
Load Crest Factor
3.5 : 1
Topology
Double conversion online
Waveform type
Sine wave
Overload Operation
10 minutes at 125% and 60 seconds at 150%
Output Voltage Tolerance
+/- 0.5% static and +/- 2.5% 100% load step
Bypass
Built-in bypass, External manual bypass

Input

Input frequency
60 Hz
Input voltage range for main operations
408 - 552 (480 V)V
Input Total Harmonic Distortion
Less than 7 % for full load
Type of Input Protection Required
3-pole circuit breaker
Input Power Factor at Full Load
0.9

Batteries & Runtime

Battery type
VRLA
Nominal Battery Voltage
480 V
Expected Battery Life (years)
5 - 10
Efficiency in Battery Operation
95.0 %

Communications & Management

Control panel
Multifunction LCD status and control console
Emergency Power Off (EPO)
Yes
Available SmartSlot™ Interface Quantity
3

Physical

Maximum Height
2083MM, 208.3CM
Maximum Width
3100MM, 310.0CM
Maximum Depth
991MM, 99.1CM
Net Weight
5240.0KG
Shipping weight
5285.0KG
Shipping Height
2337MM, 233.7CM
Shipping Width
2261MM, 226.1CM
Shipping Depth
1092MM, 109.2CM
Color
Light grey

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
5 - 90 %
Operating Elevation
0 - 1015.9meters
Storage Temperature
-20 - 45 °C
Storage Relative Humidity
5 - 90 %
Storage Elevation
0 - 9144meters
Audible noise at 1 meter from surface of unit
75.0dBA
Online thermal dissipation
125970.0BTU/hr

Conformance

Approvals
cUL listed, FCC part 15 class A, UL 1778
Standard warranty
1 year repair or replace

General

Bypass Connection
4 wire (3P + N), 5 wire (3P + N + E)
Max Bypass Input Current
668.0A

Options

Services