InfraStruxure PDU 150kVA 480V/208V

InfraStruxure PDU 150kVA 480V/208V Front Left
InfraStruxure PDU 150kVA 480V/208V Front Left
InfraStruxure PDU 150kVA 480V/208V Front Left
InfraStruxure PDU 150kVA 480V/208V Back
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 85ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 75ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Configured to order, factory assembled power distribution units for IT equipment in any size data center or high density zone

  • Includes: Installation Guide, User Manual

View Product Overview
This product is discontinued

PD150G6F Features

InfraStruxure PDU 150kVA 480V/208V
Configured to order, factory assembled power distribution units for IT equipment in any size data center or high density zone
Includes: Installation Guide, User Manual
  • Built-in Web/SNMP management
    Full-featured management via a Web browser as well as comprehensive management from a Network Management System.
  • Local and web-based monitoring
    Status available to customers both in the data center and remotely
  • Low Cost Power Distribution
    Provides a number of outlets to bring power to rack equipment at an affordable price.
  • Multiple distribution options
    Superior design flexibility enables a wide range of customer requirements to be addressed.
  • System mobility
    Power distribution units can easily be relocated to accommodate a changing data center environment.
  • Two 42 Postion Power Panels
    Provides breaker positions for distribution to racks and power zones

Configurable Power Distribution Features & Benefits

Total Cost of Ownership

Reduced footprint
Minimizes your real estate expenses using the aesthetic APC™ NetShelter™ IT enclosure form factor
System mobility
Power distribution units can easily be relocated to accommodate a changing data center environment.
Circuit Breaker Panel
Provides breaker positions for distribution to racks and power zones

Availability

Wide Range of Applications
Configure-to-order process allows APC to configure, install, and test complete system before shipping

Serviceability

Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.

Marketing Features

Remote Management Capabilities
Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet. Allows users to access, configure, and manage units from remote locations to save valuable time. Associated with this feature is the ability to quickly and easily upgrade the firmware via network download to installed units for future product enhancements.
Wide Range of Applications
Configure-to-order process allows APC to configure, install, and test complete system before shipping
Alarm Thresholds
Current Transformers on each circuit that can provide amp ratings on each circuit position to prevent circuit breaker overloads
Local and web-based monitoring
Status available to customers both in the data center and remotely

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Cuba, Dominica, Dominican Republic, Ecuador, Falkland Islands, Grenada, French Guiana, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Saint Lucia, Madagascar, Martinique, Mauritius, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, Reunion, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Mayotte

Options

Services