InfraStruxure PDU, 150kVA, 416A, 480V:208V Isolation Transformer, 84 Poles, 1 Subfeed

InfraStruxure PDU, 150kVA, 416A, 480V:208V Isolation Transformer, 84 Poles, 1 Subfeed Front Left
InfraStruxure PDU, 150kVA, 416A, 480V:208V Isolation Transformer, 84 Poles, 1 Subfeed Front Left
InfraStruxure PDU, 150kVA, 416A, 480V:208V Isolation Transformer, 84 Poles, 1 Subfeed Front Left
InfraStruxure PDU, 150kVA, 416A, 480V:208V Isolation Transformer, 84 Poles, 1 Subfeed Front Right
InfraStruxure PDU, 150kVA, 416A, 480V:208V Isolation Transformer, 84 Poles, 1 Subfeed Front Straight
InfraStruxure PDU, 150kVA, 416A, 480V:208V Isolation Transformer, 84 Poles, 1 Subfeed Back
InfraStruxure PDU, 150kVA, 416A, 480V:208V Isolation Transformer, 84 Poles, 1 Subfeed Miscellaneous
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 105ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 73ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Configured to order, factory assembled power distribution units for IT equipment in any size data center or high density zone

  • Includes: Installation guide, Network Management Card

View Product Overview

PDPB150G6F Features

InfraStruxure PDU, 150kVA, 416A, 480V:208V Isolation Transformer, 84 Poles, 1 Subfeed
Configured to order, factory assembled power distribution units for IT equipment in any size data center or high density zone
Includes: Installation guide, Network Management Card
  • Built-in Web/SNMP management
    Full-featured management via a Web browser as well as comprehensive management from a Network Management System.
  • Energy management
    Optional branch current and power monitoring (BCPM) provides you with current and power ratings that help you identify potential overload conditions before you add new servers.
  • Highly efficient transformers
    Reduce operating costs with NEMA-rated, TP-1 isolation transformers.
  • Local and web-based monitoring
    Status available to customers both in the data center and remotely
  • Modbus RS-485 and Modbus TCP support
    Enables remote monitoring and interfaces with StruxureWare™ Data Center Expert, building management systems, or other third-party systems.
  • Multiple distribution options
    Superior design flexibility enables a wide range of customer requirements to be addressed.
  • System mobility
    Power distribution units can easily be relocated to accommodate a changing data center environment.

Configurable Power Distribution Features & Benefits

Marketing Features

Wide Range of Applications
Configure-to-order process allows APC to configure, install, and test complete system before shipping
Alarm Thresholds
Current Transformers on each circuit that can provide amp ratings on each circuit position to prevent circuit breaker overloads
Local and web-based monitoring
Status available to customers both in the data center and remotely
Remote Management Capabilities
Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet. Allows users to access, configure, and manage units from remote locations to save valuable time. Associated with this feature is the ability to quickly and easily upgrade the firmware via network download to installed units for future product enhancements.

Availability

Wide Range of Applications
Configure-to-order process allows APC to configure, install, and test complete system before shipping

Serviceability

Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.

Total Cost of Ownership

Reduced footprint
Minimizes your real estate expenses using the aesthetic APC™ NetShelter™ IT enclosure form factor
Circuit Breaker Panel
Provides breaker positions for distribution to racks and power zones
System mobility
Power distribution units can easily be relocated to accommodate a changing data center environment.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Cuba, Dominica, Dominican Republic, Ecuador, Falkland Islands, Grenada, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Output

Nominal Output Voltage
208V 3PH

Input

Nominal Input Voltage
480V 3PH
Input frequency
60 Hz

Physical

Maximum Height
2000MM, 200.0CM
Maximum Width
600MM, 60.0CM
Maximum Depth
1070MM, 107.0CM
Net Weight
818.18KG
Shipping weight
863.64KG
Shipping Height
2150MM, 215.0CM
Shipping Width
1016MM, 101.6CM
Shipping Depth
1220MM, 122.0CM

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-999.9meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-9000meters

Conformance

Approvals
cUL Listed, UL Listed
Standard warranty
1 year repair or replace

Options

Services