Galaxy VM Breaker Box 600A UL

Galaxy VM Breaker Box 600A UL Front Left
Galaxy VM Breaker Box 600A UL Front Left
Galaxy VM Breaker Box 600A UL Front Left
Galaxy VM Breaker Box 600A UL Front Right
Galaxy VM Breaker Box 600A UL Front Straight
Galaxy VM Breaker Box 600A UL Back
Galaxy VM Breaker Box 600A UL Application
Galaxy VM Breaker Box 600A UL Application
Galaxy VM Breaker Box 600A UL Miscellaneous
Galaxy VM Breaker Box 600A UL Miscellaneous
Galaxy VM Breaker Box 600A UL Miscellaneous
Galaxy VM Breaker Box 600A UL Detailed
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 80ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 72ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Wall mounted battery breaker box for use with open battery rack configurations.

  • Includes: Installation guide

View Product Overview
This product is discontinued

GVMBBB600UL Features

Galaxy VM Breaker Box 600A UL
Wall mounted battery breaker box for use with open battery rack configurations.
Includes: Installation guide

Galaxy VM Features & Benefits

Availability

Flexible Design
Available in a wide range of configurations to suit any operating environment
Modular battery offer
Allows replacement of batteries without the need to go to maintenance bypass while maintaining availability and continuous protection of the load
Energy storage flexibility
Conventional flooded and modular battery offer along with different charging modes allows tailoring to specific back-up requirements.
Advanced electrical features
Excellent power conditioning, very low harmonic distortion through IGBT rectifier, input power factor correction, and high power efficiency
Parallel-capacity capable
Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
Parallel-redundant capable
Power the connected equipment with multiple uninterruptible power supplies to increase system redundancy

Safety

Seismic compliance
These all-steel enclosures meet IBC Zone 2 seismic rating.
Internal backfeed protection
Increase system defense from power anomolies.

Total Cost of Ownership

Robust operation
No power derating in kW up to 40 degrees C or 104 degrees F.
Wide input voltage range
Designed for harsh electrical environments to save battery life.
High efficiency
High efficiency rates that remain stable even at lower operating power levels
ECOnversion mode
Operating mode that ensures ultra high efficiency while charging the batteries, conditioning the load power factor and ensuring a Class 1 output voltage regulation.
Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.

Manageability

StruxureWare Central compatible
Enables centralized management via StruxureWare Data Center Expert.
LCD graphics touch screen display
Full color text and mimic diagrams that easily display modes of operation, systems parameters and alarms.
LED status indicators
Quickly understand unit and power status with visual indicators.
Integrated network management
Provides complete remote monitoring and control of the UPS. Enables you to monitor remote UPS's from a web browser or industry standard Network Management System.
Mimic Diagram
Allows instant access to the status of the UPS.

Convenience

Wheel mounted
Allows for ease of handling during installation.
Top and bottom cable entry
Allows cabling from the top and bottom without the need of additional cabinets providing footprint savings and flexibility to the installation.
5x8 Start-up service included
Required for full coverage of factory warranty
Swappable batteries
Allows quick addition of runtime capacity or replacement of existing battery modules. Installed modules are automatically recognized by the system.

Serviceability

Multiple levels of service
With the option of packages or individual service components, our services are structured to allow you to pick and choose what you would like APC to do for you.
Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.

Sustainability

ENERGY STAR for UPS
Establishes that the efficiency of the UPS is in the top 25% of the market as verified by third party testing
EU CoC for UPS
Ensures that UPSs sold in the EU are highly efficient

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Aruba, Barbados, Bermuda, Bahamas, Belize, Canada, Colombia, Costa Rica, Cuba, Dominica, Dominican Republic, Ecuador, Falkland Islands, Grenada, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Mexico, Nicaragua, Panama, Puerto Rico, El Salvador, Trinidad and Tobago, United States, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Options

Services