Our Brands

EPS 6000 150 kVA

No product image
No product image
  • 225-500kVA energy efficient solutions feature performance 3 phase UPS power protection with high adaptability to meet the unique requirements of medium to large ...

  • Includes: User manual

View Product Overview

E6TUPS150 Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (120000 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
120.0kWatts / 150.0kVA
Nominal Output Voltage
480V 3PH
Nominal Input Voltage
480V 3PH
EPS 6000 150 kVA
225-500kVA energy efficient solutions feature performance 3 phase UPS power protection with high adaptability to meet the unique requirements of medium to large data centers, buildings and mission....
Includes: User manual

MGE EPS 6000 Features & Benefits

Availability

High availability architecture
Different running modes : hot stand-by, integrated parallel, or centralized static switch for multi-modules leading to availability architectures

Manageability

Intuitive monitoring
Step by step navigation and menu screens for critical system information and data. Information is easy to access and presented in a very intuitive way.

Compatiblity

Parallel capability
Multiple units can be placed in parallel to meet power capacity and redundancy requirements
Output synchronization to external source
UPS systems can be synchronized with any other independent source for use with downstream static transfer switches.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Aruba, Barbados, Bermuda, Bolivia, Bahamas, Belize, Dominica, Dominican Republic, Ecuador, Grenada, French Guiana, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Saint Lucia, Madagascar, Martinique, Mauritius, Nicaragua, Panama, Puerto Rico, Paraguay, Reunion, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Mayotte

Technical Specifications

Output

Max Configurable Power (Watts)
120.0kWatts / 150.0kVA

Input

Physical

Maximum Height
1905MM, 190.5CM
Maximum Width
1610MM, 161.0CM
Maximum Depth
815MM, 81.5CM
Net Weight
2044.0KG
Shipping weight
2044.0KG
Shipping Height
1905MM, 190.5CM
Shipping Width
1610MM, 161.0CM
Shipping Depth
815MM, 81.5CM

Conformance

Standard warranty
1 year repair or replace

Options

Services