Comet 80 Kva (480,480)

No product image
No product image
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 95ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 73ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Budget 3-phase power protection for equipment rooms.

  • Includes: User Manual

View Product Overview
This product is discontinued

CMUPS80 Features

Comet 80 Kva (480,480)
Budget 3-phase power protection for equipment rooms.
Includes: User Manual

MGE Comet Features & Benefits

Protection

Cold-start capable
Provides temporary battery power when the utility power is out.
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Frequency and voltage regulation
Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.

Marketing Features

Parallel-capacity capable
Increases total power capacity by using multiple uninterruptible power supplies simultaneously.

Manageability

Network manageable
Provides remote power management of the UPS over the network.
LCD graphics display
Text and mimic diagrams that display modes of operation, system parameters and alarms.
LED status indicators
Quickly understand unit and power status with visual indicators.
Audible alarms
Provides notification of changing utility power and UPS power conditions

Total Cost of Ownership

Manual maintenance bypass
Reduces installation costs by eliminating the need for an external mechanical bypass.

Availability

Automatic internal bypass
Supplies utility power to the connected loads in the event of a UPS power overload or fault.
Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.

Serviceability

Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bangladesh, Bermuda, Bolivia, Brazil, Belize, Canada, Chile, Colombia, Costa Rica, Cuba, Dominican Republic, Ecuador, Falkland Islands, Guatemala, Guyana, Honduras, Jamaica, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Trinidad and Tobago, United States, Uruguay, Venezuela, U.S. Virgin Islands

Output

Output power capacity
64.0kWatts / 80.0kVA
Max Configurable Power (Watts)
64.0kWatts / 80.0kVA
Nominal Output Voltage
208V 3PH

Input

Nominal Input Voltage
208V
Input Connections
Hard Wire 3 wire (1PH+N+G)

Physical

Maximum Height
1694MM, 169.4CM
Maximum Width
832MM, 83.2CM
Maximum Depth
849MM, 84.9CM
Net Weight
431.82KG
Shipping weight
431.82KG
Shipping Height
1694MM, 169.4CM
Shipping Width
832MM, 83.2CM
Shipping Depth
849MM, 84.9CM

Options

Services