Our Brands

Bk280B

No product image
No product image
  • Battery Backup & Surge Protector for Electronics and Computers

View Product Overview

BK280B Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (0 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Nominal Input Voltage
120V
Bk280B
Battery Backup & Surge Protector for Electronics and Computers

Back-UPS Features & Benefits

Protection

Battery and surge protected outlets
Back up and protect your hardware and data during power outages, surges and spikes .
Surge only outlets
Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.

Marketing features

Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment

Safety

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Manageability

Audible alarms
Provides notification of changing utility power and UPS power conditions
LED status display
Quickly understand unit and power status with visual indicators.

Availability

Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Martinique, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Output

Topology
Standby

Input

Number of Power Cords
1

Batteries & Runtime

Battery type
Lead-acid battery
Replacement Battery
RBC Quantity
1

Physical

Net Weight
6.36KG
Shipping weight
6.82KG

Environmental

Storage Elevation
0 - 15240meters

Conformance

Standard warranty
2 years repair or replace

Options

Services