Back-UPS Pro 280VA

Back-UPS Pro 280VA Front Left
Back-UPS Pro 280VA Front Left
Back-UPS Pro 280VA Front Left
Back-UPS Pro 280VA Front Right
Back-UPS Pro 280VA Back
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 73ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 52ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • High Performance Computer and Electronics UPS for Premium Power Protection

  • Includes: CD with software, Cord Management Straps, Smart UPS signalling RS-232 cable, User Manual

View Product Overview
This product is discontinued

BP280S Features

Back-UPS Pro 280VA
High Performance Computer and Electronics UPS for Premium Power Protection
Includes: CD with software, Cord Management Straps, Smart UPS signalling RS-232 cable, User Manual

Back-UPS Pro Features & Benefits

Serviceability

Resettable circuit breaker
Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)
Simple battery replacement
Increases UPS availability by allowing quick, easy battery replacement.

Protection

Surge only outlets
Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
Dataline surge protection
Provides protection of connected equipment from power surges on the data lines.
Battery and surge protected outlets
Back up and protect your hardware and data during power outages, surges and spikes.

Safety

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Availability

Cold-start capable
Provides temporary battery power when the utility power is out.
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Boost and Trim Automatic Voltage Regulation (AVR)
Gives higher application availability by correcting low and high voltage conditions without using the battery (not available on all models).
Transformer-block spaced outlets
Protect equipment with input transformer blocks without blocking access to other receptacles.
Green mode
Patent-pending operating mode that bypasses unused electrical components in good power conditions to achieve very high operating efficiency without sacrificing any protection.
Customizable voltage-transfer points
Adjust the voltage points (widen or tighten the range) where your UPS transfers to battery to maximize useful battery life and protect sensitive electronics.
Customizable voltage sensitivity
Toggle between pre-determined voltage-transfer points depending on your power quality (high, medium or low sensitivity), maximizing useful battery life and protecting sensitive electronics.

Manageability

Disconnected battery notification
Warns when a battery is not available to provide backup power.
Audible alarms
Provides notification of changing utility power and UPS power conditions
LCD Status Display
Provides key UPS status at a glance. Multiple status indicators with load and battery bar graphs.
USB connection
Use your PC to access additional power protection and management features for your UPS via a USB Port.

Marketing Features

Boost Automatic Voltage Regulation (AVR)
Preserves battery life and maximizes runtime by correcting low voltages without discharging the battery.
LCD Status Display
Provides key UPS status at a glance. Multiple status indicators with load and battery bar graphs.
Green mode
Patent-pending operating mode that bypasses unused electrical components in good power conditions to achieve very high operating efficiency without sacrificing any protection.
Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bolivia, Belize, Canada, Chile, Colombia, Costa Rica, Cuba, Dominican Republic, Ecuador, Falkland Islands, Guatemala, Guyana, Honduras, Jamaica, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, Saudi Arabia, El Salvador, Trinidad and Tobago, United States, Uruguay, Venezuela, U.S. Virgin Islands

Options

Services