Our Brands

Back-UPS 300

Back-UPS 300 Back
Back-UPS 300 Back
Back-UPS 300 Back
Back-UPS 300 Back
  • Battery Backup & Surge Protector for Electronics and Computers

  • Includes: User manual

View Product Overview

BK300C Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (180 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
180 Watts / 300VA
Output Connections
(2) NEMA 5-15R (Battery Backup)
Nominal Output Voltage
120V
Nominal Input Voltage
120V
Input Connections
NEMA 5-15P
Cord Length
1.8meters
Back-UPS 300
Battery Backup & Surge Protector for Electronics and Computers
Includes: User manual

Back-UPS Features & Benefits

Protection

Battery and surge protected outlets
Back up and protect your hardware and data during power outages, surges and spikes .
Surge only outlets
Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.

Marketing features

Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment

Safety

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Manageability

Audible alarms
Provides notification of changing utility power and UPS power conditions
LED status display
Quickly understand unit and power status with visual indicators.

Availability

Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Martinique, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, Saudi Arabia, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Output

Max Configurable Power (Watts)
180 Watts / 300VA
Topology
Standby
Transfer Time
4 ms typical : 8 ms maximum

Input

Input frequency
60 Hz +/- 3 Hz
Input voltage range for main operations
103 - 150, 88 - 150 AdjustableV
Number of Power Cords
1

Batteries & Runtime

Battery type
Lead-acid battery
Typical recharge time
6hour(s)
Replacement Battery
Expected Battery Life (years)
3 - 5
RBC Quantity
1
Battery Charge Power (Watts)
12 Watts

Communications & Management

Interface Port(s)
DB-9 RS-232
Control panel
Output power on indicator LED
Audible Alarm
Alarm when on battery : distinctive low battery alarm : configurable delays

Surge Protection and Filtering

Surge energy rating
320Joules
Filtering
Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
152MM, 15.2CM
Maximum Width
86MM, 8.6CM
Maximum Depth
333MM, 33.3CM
Net Weight
5.92KG
Shipping weight
6.96KG
Shipping Height
234MM, 23.4CM
Shipping Width
193MM, 19.3CM
Shipping Depth
419MM, 41.9CM
Color
Beige
Master Carton Units
2.0
Units per Pallet
60.0
SCC Codes
1073130400981

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters
Audible noise at 1 meter from surface of unit
40.0dBA
Online thermal dissipation
10.0BTU/hr

Conformance

Approvals
CSA, UL 1778
Equipment protection policy
Lifetime : $25000
Standard warranty
2 years repair or replace

Options

Services