APC Symmetra LX 12kVA Scalable to 16kVA N+1 Rack-mount, 208/240V

APC Symmetra LX 12kVA Scalable to 16kVA N+1 Rack-mount, 208/240V Front Left
APC Symmetra LX 12kVA Scalable to 16kVA N+1 Rack-mount, 208/240V Front Left
APC Symmetra LX 12kVA Scalable to 16kVA N+1 Rack-mount, 208/240V Front Left
APC Symmetra LX 12kVA Scalable to 16kVA N+1 Rack-mount, 208/240V Back
APC Symmetra LX 12kVA Scalable to 16kVA N+1 Rack-mount, 208/240V Application
APC Symmetra LX 12kVA Scalable to 16kVA N+1 Rack-mount, 208/240V Application
APC Symmetra LX 12kVA Scalable to 16kVA N+1 Rack-mount, 208/240V Application
APC Symmetra LX 12kVA Scalable to 16kVA N+1 Rack-mount, 208/240V Application
APC Symmetra LX 12kVA Scalable to 16kVA N+1 Rack-mount, 208/240V Application
APC Symmetra LX 12kVA Scalable to 16kVA N+1 Rack-mount, 208/240V Application
APC Symmetra LX 12kVA Scalable to 16kVA N+1 Rack-mount, 208/240V Application
APC Symmetra LX 12kVA Scalable to 16kVA N+1 Rack-mount, 208/240V Application
APC Symmetra LX 12kVA Scalable to 16kVA N+1 Rack-mount, 208/240V Application
APC Symmetra LX 12kVA Scalable to 16kVA N+1 Rack-mount, 208/240V Application
APC Symmetra LX 12kVA Scalable to 16kVA N+1 Rack-mount, 208/240V Application
APC Symmetra LX 12kVA Scalable to 16kVA N+1 Rack-mount, 208/240V Application
APC Symmetra LX 12kVA Scalable to 16kVA N+1 Rack-mount, 208/240V Application
APC Symmetra LX 12kVA Scalable to 16kVA N+1 Rack-mount, 208/240V Application
APC Symmetra LX 12kVA Scalable to 16kVA N+1 Rack-mount, 208/240V Miscellaneous
APC Symmetra LX 12kVA Scalable to 16kVA N+1 Rack-mount, 208/240V Miscellaneous
APC Symmetra LX 12kVA Scalable to 16kVA N+1 Rack-mount, 208/240V Miscellaneous
APC Symmetra LX 12kVA Scalable to 16kVA N+1 Rack-mount, 208/240V Miscellaneous
APC Symmetra LX 12kVA Scalable to 16kVA N+1 Rack-mount, 208/240V Miscellaneous
APC Symmetra LX 12kVA Scalable to 16kVA N+1 Rack-mount, 208/240V Miscellaneous
APC Symmetra LX 12kVA Scalable to 16kVA N+1 Rack-mount, 208/240V Miscellaneous
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 119ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 56ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Highly available single phase UPS features redundant and scalable double-conversion on-line power protection

  • Includes: CD with software, Documentation CD, Installation Guide, Rack Mounting support rails, Temperature Probe, User Manual, Web/SNMP Management Card

View Product Overview

SYA12K16RMP Features

APC Symmetra LX 12kVA Scalable to 16kVA N+1 Rack-mount, 208/240V
Highly available single phase UPS features redundant and scalable double-conversion on-line power protection
Includes: CD with software, Documentation CD, Installation Guide, Rack Mounting support rails, Temperature Probe, User Manual, Web/SNMP Management Card
  • Removable input/output wiring tray
    Allows quick and easy installation and maintenance of the UPS.

Symmetra Features & Benefits

Manageability

LCD display
Alpha-Numeric Display which displays system parameters and alarms.
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
InfraStruXure Manager Compatible
Enables centralized management via the APC InfraStruXure Manager.
SmartSlot
Customize UPS capabilities with management cards.
Network manageable
Provides remote power management of the UPS over the network.
Manageable external batteries
Reduces preventative maintenance service needs by monitoring the health and status of the external batteries and their expected runtime.

Availability

Configurable for N+1 internal redundancy
Provides high availability through redundancy by allowing configuration with one more Power Module than is necessary to support the connected load.
Modular design
Provides fast serviceability and reduced maintenance requirements via self-diagnosing, field-replaceable modules.
Automatic restart of loads after UPS shutdown
Automatically starts up the connected equipment upon the return of utility power.
Automatic internal bypass
Supplies utility power to the connected loads in the event of a UPS power overload or fault.
Battery modules connected in parallel
Delivers higher availability through redundant batteries.
Power Modules connected in parallel
Enhances availability by allowing immediate, seamless recovery from isolated module failures.
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Hot-swappable power modules
Ensures clean, uninterrupted power to protected equipment during Power Module replacement.
Hot-swappable intelligence modules
Ensures clean, uninterrupted power to protected equipment during Intelligence Module replacement.
Redundant Intelligence Modules
Provides higher availability to the UPS connected loads by giving redundant communication paths to critical UPS functions.

Protection

Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Frequency and voltage regulation
Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
Generator compatible
Ensures clean, uninterrupted power to the loads in the event of an extended power outage
Cold-start capable
Provides temporary battery power when the utility power is out.
Resettable circuit breakers
Enables a quick recovery from overload events.
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Scalability

Scalable power capacity
Reduces UPS over-sizing costs today by allowing quick power upgrades, within the same footprint, later.
Plug-and-Play external batteries
Ensures clean, uninterrupted power to the loads when adding extra runtime to the UPS.
Scalable runtime
Allows additional run time to be quickly added as needed.
Programmable frequency
Ensures compatibility with different input frequencies.
Field-replaceable power distribution panel
Ensures compatibility with equipment that has different plug types.

Serviceability

User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Disconnected battery notification
Warns when a battery is not available to provide backup power.
User-replaceable intelligence modules
Enables simple upgrades and replacements of the Intelligence Modules.
User-replaceable power modules
Enables simple upgrades and replacements of the Power Modules.
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Audible alarms
Actively let you know if the unit is on battery, if the battery is low or if there is an overload condition.
Predictive failure notification
Provides early-warning fault analysis ensuring proactive component replacement.

Marketing Features

Avoids costly power problems by keeping your IT equipment and data protected and available.
Network grade power conditioning protects from damaging surges and disruptive noise. The double conversion architecture provides tight voltage regulation, frequency regulation ,and zero transfer time to battery during power events.
Modular, Scalable, Redundant Architecture future proof initial investment, improves equipment availability, and simplifies maintenance.
Symmetra LX’s redundant N+1 architecture enables the unit to withstand a failures of an intelligence module, battery or power module. Modules are easily replaceable in the field. Customers can add additional power modules or batteries after initial equipment purchase to accommodate loads of up to 16 kVA.
Low operating and maintenance costs with proven reliability and intelligent battery management.
Intelligent battery management, pioneered by APC, maximizes battery performance and life through intelligent, precision temperature compensated charging. Automatic self tests insure battery reliability and warn customers in advance of battery replacement. Convenient, easy to connect, hot-swappable battery modules provide battery replacement without powering down.
Save time with easy and convenient remote accessibility.
Network manageable via serial, USB or optional Ethernet. Includes Powerchute® Network Shutdown Software for convenient monitoring and control, safe operating system shutdown, and innovative energy management capabilities.
Peace of mind that comes with complete equipment compatibility and reliability of a market leader.
Safety agency tested and approved means that you can deploy Symmetra with confidence that they meet or exceed the industry’s most rigorous standards.

Product Distribution

Anguilla, Netherlands Antilles, Aruba, Barbados, Bermuda, Brazil, Belize, Canada, Colombia, Costa Rica, Cuba, Dominican Republic, Ecuador, Falkland Islands, Guatemala, Guyana, Honduras, Haiti, Jamaica, Mexico, Nicaragua, Panama, Puerto Rico, Saudi Arabia, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Venezuela, U.S. Virgin Islands

Options

Services