APC Step-Down Transformer RM 2U 208V IN 120V OUT; w/5-20 Receptacles

APC Step-Down Transformer RM 2U 208V IN 120V OUT; w/5-20 Receptacles Front Left
APC Step-Down Transformer RM 2U 208V IN 120V OUT; w/5-20 Receptacles Front Left
APC Step-Down Transformer RM 2U 208V IN 120V OUT; w/5-20 Receptacles Front Left
APC Step-Down Transformer RM 2U 208V IN 120V OUT; w/5-20 Receptacles Front Right
APC Step-Down Transformer RM 2U 208V IN 120V OUT; w/5-20 Receptacles Back
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 86ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 73ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
RoHS
  • The Step-Down Transformer converts high voltage (208 or 200 VAC) output into low voltage (120 or 100 VAC) output for powering low voltage AC equipment.

  • Includes: Rack Mounting Brackets, User Manual

View Product Overview

AP9626 Features

APC Step-Down Transformer RM 2U 208V IN 120V OUT; w/5-20 Receptacles
The Step-Down Transformer converts high voltage (208 or 200 VAC) output into low voltage (120 or 100 VAC) output for powering low voltage AC equipment.
Includes: Rack Mounting Brackets, User Manual
  • Transformer for Step-down or Step-up or Isolation
    Step down transformer placed upstream of the UPS to avoid inrush current and saturation eliminating need to oversize transformer

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Belize, Canada, Chile, Colombia, Costa Rica, Cuba, Dominican Republic, Ecuador, Falkland Islands, Guatemala, Guyana, Honduras, Jamaica, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, Saudi Arabia, El Salvador, Trinidad and Tobago, Taiwan, United States, Uruguay, Venezuela, U.S. Virgin Islands

Options

Services