APC Smart-UPS VT 15kVA 208V w/2 Batt. Modules

APC Smart-UPS VT 15kVA 208V w/2 Batt. Modules Front Left
APC Smart-UPS VT 15kVA 208V w/2 Batt. Modules Front Left
APC Smart-UPS VT 15kVA 208V w/2 Batt. Modules Front Left
APC Smart-UPS VT 15kVA 208V w/2 Batt. Modules Back
APC Smart-UPS VT 15kVA 208V w/2 Batt. Modules Application
APC Smart-UPS VT 15kVA 208V w/2 Batt. Modules Application
APC Smart-UPS VT 15kVA 208V w/2 Batt. Modules Miscellaneous
APC Smart-UPS VT 15kVA 208V w/2 Batt. Modules Miscellaneous
APC Smart-UPS VT 15kVA 208V w/2 Batt. Modules Miscellaneous
APC Smart-UPS VT 15kVA 208V w/2 Batt. Modules Miscellaneous
APC Smart-UPS VT 15kVA 208V w/2 Batt. Modules Miscellaneous
APC Smart-UPS VT 15kVA 208V w/2 Batt. Modules Miscellaneous
APC Smart-UPS VT 15kVA 208V w/2 Batt. Modules Miscellaneous
APC Smart-UPS VT 15kVA 208V w/2 Batt. Modules Miscellaneous
APC Smart-UPS VT 15kVA 208V w/2 Batt. Modules Miscellaneous
APC Smart-UPS VT 15kVA 208V w/2 Batt. Modules Miscellaneous
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 88ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 71ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Effective 10-40kVA 3 phase UPS power protection against downtime and data loss for mission critical applications.

  • Includes: Battery modules ship installed, Bolt Down Brackets, CD with software, Installation Guide, Power modules ship installed, Smart UPS signalling RS-232 cable...

View Product Overview
This product is discontinued

SUVT15KF2B2 Features

APC Smart-UPS VT 15kVA 208V w/2 Batt. Modules
Effective 10-40kVA 3 phase UPS power protection against downtime and data loss for mission critical applications.
Includes: Battery modules ship installed, Bolt Down Brackets, CD with software, Installation Guide, Power modules ship installed, Smart UPS signalling RS-232 cable, User Manual, Web/SNMP Management Card

Smart-UPS VT Features & Benefits

Protection

Cold-start capable
Provides temporary battery power when the utility power is out.
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Frequency and voltage regulation
Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.

Sustainability

EU CoC for UPS
Ensures that UPSs sold in the EU are highly efficient

Manageability

InfraStruXure Manager Compatible
Enables centralized management via the APC InfraStruXure Manager.
Network manageable
Provides remote power management of the UPS over the network.
SmartSlot
Customize UPS capabilities with management cards.
LED status indicators
Quickly understand unit and power status with visual indicators.
Programmable frequency
Ensures compatibility with different input frequencies.
Audible alarms
Provides notification of changing utility power and UPS power conditions
LCD display
Alpha-Numeric Display which displays system parameters and alarms.

Total Cost of Ownership

Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Manual maintenance bypass
Reduces installation costs by eliminating the need for an external mechanical bypass.
Temperature-compensated battery charging
Prolongs battery life by regulating the charge voltage according to battery temperature.

Availability

Scalable runtime
Allows additional run time to be quickly added as needed.
Dual mains input
Increases availability by allowing the UPS to be connected to two separate power sources.
Automatic internal bypass
Supplies utility power to the connected loads in the event of a UPS power overload or fault.
Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
Battery modules connected in parallel
Delivers higher availability through redundant batteries.

Serviceability

Modular design
Provides fast serviceability and reduced maintenance requirements via self-diagnosing, field-replaceable modules.
Shippable with modules installed
Enables pre-installation UPS staging and testing and faster installation.
Battery replacement without tools
Enables fast battery replacement, lowering Mean Time to Repair (MTTR).
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.

Marketing Features

Dual mains input
Increases availability by allowing the UPS to be connected to two separate power sources.
Manual maintenance bypass
Reduces installation costs by eliminating the need for an external mechanical bypass.
Network manageable
Provides remote power management of the UPS over the network.
Scalable runtime
Allows additional run time to be quickly added as needed.
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Cuba, Dominica, Dominican Republic, Ecuador, Falkland Islands, Grenada, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Martinique, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Options

Services