APC Smart-UPS VT 10kVA 208V w/3 Batt. Modules Exp. to 4, Start-Up 5X8, Internal Maintenance Bypass

APC Smart-UPS VT 10kVA 208V w/3 Batt. Modules Exp. to 4, Start-Up 5X8, Internal Maintenance Bypass Front Left
APC Smart-UPS VT 10kVA 208V w/3 Batt. Modules Exp. to 4, Start-Up 5X8, Internal Maintenance Bypass Front Left
APC Smart-UPS VT 10kVA 208V w/3 Batt. Modules Exp. to 4, Start-Up 5X8, Internal Maintenance Bypass Front Left
APC Smart-UPS VT 10kVA 208V w/3 Batt. Modules Exp. to 4, Start-Up 5X8, Internal Maintenance Bypass Front Straight
APC Smart-UPS VT 10kVA 208V w/3 Batt. Modules Exp. to 4, Start-Up 5X8, Internal Maintenance Bypass Back
APC Smart-UPS VT 10kVA 208V w/3 Batt. Modules Exp. to 4, Start-Up 5X8, Internal Maintenance Bypass Application
APC Smart-UPS VT 10kVA 208V w/3 Batt. Modules Exp. to 4, Start-Up 5X8, Internal Maintenance Bypass Application
APC Smart-UPS VT 10kVA 208V w/3 Batt. Modules Exp. to 4, Start-Up 5X8, Internal Maintenance Bypass Application
APC Smart-UPS VT 10kVA 208V w/3 Batt. Modules Exp. to 4, Start-Up 5X8, Internal Maintenance Bypass Miscellaneous
APC Smart-UPS VT 10kVA 208V w/3 Batt. Modules Exp. to 4, Start-Up 5X8, Internal Maintenance Bypass Miscellaneous
APC Smart-UPS VT 10kVA 208V w/3 Batt. Modules Exp. to 4, Start-Up 5X8, Internal Maintenance Bypass Miscellaneous
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 123ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 54ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Effective 10-40kVA 3 phase UPS power protection against downtime and data loss for mission critical applications.

  • Includes: Battery modules ship installed, Bolt Down Brackets, CD with software, Installation Guide, Power modules ship installed, Smart UPS signalling RS-232 cable ...

View Product Overview
This product is discontinued

SUVT10KF3B4S Features

APC Smart-UPS VT 10kVA 208V w/3 Batt. Modules Exp. to 4, Start-Up 5X8, Internal Maintenance Bypass
Effective 10-40kVA 3 phase UPS power protection against downtime and data loss for mission critical applications.
Includes: Battery modules ship installed, Bolt Down Brackets, CD with software, Installation Guide, Power modules ship installed, Smart UPS signalling RS-232 cable, Start up included, User Manual, Web/SNMP Management Card

Smart-UPS VT Features & Benefits

Sustainability

EU CoC for UPS
Ensures that UPSs sold in the EU are highly efficient

Protection

Frequency and voltage regulation
Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Cold-start capable
Provides temporary battery power when the utility power is out.

Total Cost of Ownership

Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
Temperature-compensated battery charging
Prolongs battery life by regulating the charge voltage according to battery temperature.
Manual maintenance bypass
Reduces installation costs by eliminating the need for an external mechanical bypass.
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.

Manageability

Network manageable
Provides remote power management of the UPS over the network.
InfraStruXure Manager Compatible
Enables centralized management via the APC InfraStruXure Manager.
SmartSlot
Customize UPS capabilities with management cards.
Audible alarms
Provides notification of changing utility power and UPS power conditions
LCD display
Alpha-Numeric Display which displays system parameters and alarms.
LED status indicators
Quickly understand unit and power status with visual indicators.
Programmable frequency
Ensures compatibility with different input frequencies.

Serviceability

Shippable with modules installed
Enables pre-installation UPS staging and testing and faster installation.
Modular design
Provides fast serviceability and reduced maintenance requirements via self-diagnosing, field-replaceable modules.
Battery replacement without tools
Enables fast battery replacement, lowering Mean Time to Repair (MTTR).
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.

Availability

Battery modules connected in parallel
Delivers higher availability through redundant batteries.
Automatic internal bypass
Supplies utility power to the connected loads in the event of a UPS power overload or fault.
Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
Scalable runtime
Allows additional run time to be quickly added as needed.
Dual mains input
Increases availability by allowing the UPS to be connected to two separate power sources.

Marketing Features

Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
Scalable runtime
Allows additional run time to be quickly added as needed.
Dual mains input
Increases availability by allowing the UPS to be connected to two separate power sources.
Manual maintenance bypass
Reduces installation costs by eliminating the need for an external mechanical bypass.
Network manageable
Provides remote power management of the UPS over the network.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Cuba, Dominica, Dominican Republic, Ecuador, Falkland Islands, Grenada, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Martinique, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Output

Output power capacity
8.0kWatts / 10.0kVA
Max Configurable Power (Watts)
8.0kWatts / 10.0kVA
Nominal Output Voltage
120V, 208V, 208V 3PH
Output Voltage Note
Configurable for 208 and 220V - 3 Phase
Efficiency at Full Load
93.2 %
Output Voltage Distortion
Less than 5% at full load
Output Frequency (sync to mains)
57 - 63 Hz for 60 Hz nominal
Output Frequency (not synced)
60Hz +/- 0.1% for 60Hz nominal
Other Output Voltages
220
Load Crest Factor
Unlimited
Topology
Double Conversion Online
Waveform type
Sine wave
Maximum Output Current
31
Bypass
Built-in Maintenance Bypass, Built-in Static Bypass

Input

Nominal Input Voltage
208V 3PH
Input frequency
40 - 70 Hz
Input Connections
Hard Wire 5-wire (3PH + N + G)
Input voltage range for main operations
165 - 240V
Efficiency at Full Load
93.2 %
Other Input Voltages
220
Maximum Input Current
27.0A
Input Power Factor at Full Load
0.98

Batteries & Runtime

Battery type
VRLA
Included Battery Modules
3
Typical recharge time
5hour(s)
Replacement Battery
Battery Slots Empty
1
Expected Battery Life (years)
3 - 5
RBC Quantity
3
Extendable Run Time
1
Battery Volt-Amp-Hour Capacity
7225

Communications & Management

Interface Port(s)
DB-9 RS-232, Smart-Slot
Control panel
Multi-function LCD status and control console
Audible Alarm
Audible and visible alarms : configurable delays
Emergency Power Off (EPO)
Yes

Physical

Maximum Height
1499MM, 149.9CM
Maximum Width
523MM, 52.3CM
Maximum Depth
925MM, 92.5CM
Net Weight
506.82KG
Shipping weight
537.74KG
Shipping Height
1643MM, 164.3CM
Shipping Width
650MM, 65.0CM
Shipping Depth
1062MM, 106.2CM
Color
Black
Units per Pallet
1.0

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-999.9meters
Storage Temperature
-50 - 40 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-15000meters
Audible noise at 1 meter from surface of unit
54.0dBA
Online thermal dissipation
2047.0BTU/hr
Protection Class
NEMA 1

Conformance

Approvals
cUL Listed, ISO 14001, ISO 9001, UL 1778
Standard warranty
1 year repair or replace, Start-Up Service

Options

Services