APC Smart-UPS SRT 3000VA RM 208V

APC Smart-UPS SRT 3000VA RM 208V Front Left
APC Smart-UPS SRT 3000VA RM 208V Front Left
APC Smart-UPS SRT 3000VA RM 208V Front Left
APC Smart-UPS SRT 3000VA RM 208V Front Right
APC Smart-UPS SRT 3000VA RM 208V Front Straight
APC Smart-UPS SRT 3000VA RM 208V Back
APC Smart-UPS SRT 3000VA RM 208V Application
APC Smart-UPS SRT 3000VA RM 208V Front Left
APC Smart-UPS SRT 3000VA RM 208V Front Right
APC Smart-UPS SRT 3000VA RM 208V Front Straight
APC Smart-UPS SRT 3000VA RM 208V Back
APC Smart-UPS SRT 3000VA RM 208V Application
RoHS
  • High density, double-conversion on-line power protection with scalable runtime

  • Includes: CD with software, Documentation CD, Installation guide, Rack mounting brackets, Rack mounting hardware, Rack mounting support rails, USB cable, Warranty ...

View Product Overview

SRT3000RMXLT Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (2700 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
2.7kWatts / 3.0kVA
Rack Height
2U
Output Connections
(1) NEMA L6-30R (Battery Backup)
(2) NEMA L6-20R (Battery Backup)
Nominal Output Voltage
208V
Nominal Input Voltage
208V
Input Connections
NEMA L6-20P
APC Smart-UPS SRT 3000VA RM 208V
High density, double-conversion on-line power protection with scalable runtime
Includes: CD with software, Documentation CD, Installation guide, Rack mounting brackets, Rack mounting hardware, Rack mounting support rails, USB cable, Warranty card
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • ECO Mode
    Operating mode that by-passes unused electrical components in good power conditions to achieve high operating efficiency without sacrificing protection
  • Green mode
    Patent-pending operating mode that bypasses unused electrical components in good power conditions to achieve very high operating efficiency without sacrificing any protection.
  • LCD graphics display
    Text and mimic diagrams that display modes of operation, system parameters and alarms.
  • Rack/Tower convertible
    Protects the initial investment in the UPS when migrating from tower to rack-mount environment.

Smart-UPS On-Line Features & Benefits

Protection

Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Input Power Factor Correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Resettable circuit breaker
Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)
Cold-start capable
Provides temporary battery power when the utility power is out.
Frequency and voltage regulation
Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.

Serviceability

User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Audible alarms
Provides notification of changing utility power and UPS power conditions
Predictive failure notification.
Provides early-warning fault analysis ensuring proactive component replacement.
Disconnected battery notification
Warns when a battery is not available to provide backup power.

Availability

Automatic restart of loads after UPS shutdown
Automatically starts up the connected equipment upon the return of utility power.
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Automatic internal bypass
Supplies utility power to the connected loads in the event of a UPS power overload or fault.
Temperature-compensated battery charging
Prolongs battery life by regulating the charge voltage according to battery temperature.
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Scalable runtime
Allows additional run time to be quickly added as needed.

Adaptability

Flash upgradeable firmware
Install maintenance releases of firmware remotely using FTP.
Plug-and-Play external batteries
Ensures clean, uninterrupted power to the loads when adding extra runtime to the UPS.
Rack/Tower convertible
Protects the initial investment in the UPS when migrating from tower to rack-mount environment.

Marketing features

Save time with easy and convenient remote/network accessibility.
Network manageable via serial, USB or Ethernet. Includes Powerchute® Software for convenient monitoring and control, safe operating system shutdown, and innovative energy management capabilities.
Avoids costly power problems by keeping your IT equipment and data protected and available .
Network grade power conditioning protects from damaging surges and disruptive noise. The double conversion architecture provides tight voltage regulation, frequency regulation ,and zero transfer time to battery during power events.
Low operating and maintenance costs with proven reliability and intelligent battery management .
Intelligent battery management, pioneered by APC, maximizes battery performance and life through intelligent, precision temperature compensated charging. Automatic self tests insure battery reliability and warn customers in advance of battery replacement. Convenient, easy to connect, hot-swappable battery modules provide battery replacement without powering down.
Peace of mind that comes with full equipment compatibility and reliability of a leader
Provides pure sine wave output which is recommended by server manufacturers using active power factor corrected (PFC) power supplies. Safety agency tested and approved means that you can deploy Smart-UPS with confidence that they meet or exceed the industry’s most rigorous standards.

Manageability

SmartSlot
Customize UPS capabilities with management cards.
InfraStruXure Manager Compatible
Enables centralized management via the APC InfraStruXure Manager.
LED status indicators
Quickly understand unit and power status with visual indicators.
Network manageable
Most models provide remote power management options of the UPS over the network. Many do not have NMC embedded.
Serial connectivity
Provides management of the UPS via a serial port.

Product Distribution

Anguilla, Netherlands Antilles, Aruba, Barbados, Bermuda, Belize, Canada, Colombia, Costa Rica, Dominican Republic, Ecuador, Guatemala, Guyana, Honduras, Haiti, Jamaica, Mexico, Nicaragua, Panama, Puerto Rico, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Venezuela, U.S. Virgin Islands

Technical Specifications

Output

Max Configurable Power (Watts)
2.7kWatts / 3.0kVA
Output Voltage Note
Configurable for 208 or 240 nominal output voltage
Output Voltage Distortion
Less than 2 %
Output Frequency (sync to mains)
50/60 Hz +/- 3 Hz Sync to mains
Other Output Voltages
240
Load Crest Factor
3 : 1
Topology
Double conversion online
Waveform type
Sine wave
Bypass
Internal bypass (automatic and manual)

Input

Input frequency
40 - 70 Hz Auto-sensing
Input voltage range for main operations
100 - 275 Adjustable (half load), 160 - 275V
Number of Power Cords
1
Other Input Voltages
240

Batteries & Runtime

Battery type
Lead-acid battery
Included Battery Modules
2
Typical recharge time
3hour(s)
Nominal Battery Voltage
96 V
Replacement Battery
Expected Battery Life (years)
3 - 5
RBC Quantity
1
Battery Charge Power (Watts)
165 Watts
Extendable Run Time
1
Extended Run Options

Communications & Management

Interface Port(s)
RJ-45 Serial, Smart-Slot, USB
Control panel
Multifunction LCD status and control console
Audible Alarm
Audible and visible alarms prioritized by severity
Emergency Power Off (EPO)
Yes
Available SmartSlot™ Interface Quantity
1

Surge Protection and Filtering

Surge energy rating
340Joules

Physical

Maximum Height
85MM, 8.5CM
Maximum Width
432MM, 43.2CM
Maximum Depth
635MM, 63.5CM
Net Weight
31.3KG
Shipping weight
39.92KG
Shipping Height
246MM, 24.6CM
Shipping Width
599MM, 59.9CM
Shipping Depth
871MM, 87.1CM
Color
Black
Units per Pallet
6.0

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (Non-condensing) %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Elevation
0 - 15240meters
Audible noise at 1 meter from surface of unit
55.0dBA
Online thermal dissipation
773.0BTU/hr
Protection Class
IP20

Conformance

Approvals
CSA C22.2 No 107.3-05, ENERGY STAR V2.0 (USA), FCC part 15 class A, OSHPD, UL 1778
Standard warranty
3 years repair or replace (excluding battery) and 2 years for battery

Sustainable Offer Status

RoHS
Compliant
Proposition 65 Warning
Available in Documentation tab

Options

Services