Our Brands

APC Smart-UPS RT 48V RM Battery Pack

APC Smart-UPS RT 48V RM Battery Pack Front Left
APC Smart-UPS RT 48V RM Battery Pack Front Left
APC Smart-UPS RT 48V RM Battery Pack Front Left
APC Smart-UPS RT 48V RM Battery Pack Front Left
APC Smart-UPS RT 48V RM Battery Pack Back
APC Smart-UPS RT 48V RM Battery Pack Back
APC Smart-UPS RT 48V RM Battery Pack Back
APC Smart-UPS RT 48V RM Battery Pack Front Left
APC Smart-UPS RT 48V RM Battery Pack Front Left
APC Smart-UPS RT 48V RM Battery Pack Back
APC Smart-UPS RT 48V RM Battery Pack Back
APC Smart-UPS RT 48V RM Battery Pack Back
Green Premium™
RoHS
  • Extended-run battery systems provide flexible runtime to critical Smart-UPS applications.

  • Includes: Documentation CD, Rack mounting brackets, User manual

View Product Overview

SURTA48RMXLBP Features

Key Features

Rack Height
2U
APC Smart-UPS RT 48V RM Battery Pack
Extended-run battery systems provide flexible runtime to critical Smart-UPS applications.
Includes: Documentation CD, Rack mounting brackets, User manual

Smart-UPS Battery Systems Features & Benefits

Availability

Multiple battery pack configuration
Connect up to 10 battery packs for extended runtime applications.
Advanced battery management included
Embedded monitoring at the cell, module, and cabinet level provides a clear picture of battery runtime and health, with the added benefits of predictable, consistent runtime performance, and stable cell health.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Martinique, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Output

Battery Output Voltage
48 V

Input

Number of Power Cords
1

Batteries & Runtime

Battery type
Lead-acid battery
Included Battery Modules
2
Battery mounting
Enclosed battery cabinet
Expected Battery Life (years)
3 - 5
RBC Quantity
2
Battery blocks per string
4

Physical

Maximum Height
86MM, 8.6CM
Maximum Width
452MM, 45.2CM
Maximum Depth
559MM, 55.9CM
Net Weight
32.91KG
Shipping weight
37.09KG
Shipping Height
254MM, 25.4CM
Shipping Width
610MM, 61.0CM
Shipping Depth
730MM, 73.0CM
Color
Black
Units per Pallet
12.0

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-20 - 50 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters

Conformance

Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
PEP
Available in Documentation tab
EOLI
Available in Documentation tab

Options

Services