Our Brands

APC Smart-UPS RT 19" Rail Kit for 3kVA

APC Smart-UPS RT 19" Rail Kit for 3kVA Front Left
APC Smart-UPS RT 19" Rail Kit for 3kVA Front Left
APC Smart-UPS RT 19" Rail Kit for 3kVA Front Left
APC Smart-UPS RT 19" Rail Kit for 3kVA Front Left
  • Accessory solutions to tailor the Smart-UPS to meet your specific needs.

  • Includes: Installation guide, Mounting hardware, Screws

View Product Overview

SURTRK5 Features

APC Smart-UPS RT 19" Rail Kit for 3kVA
Accessory solutions to tailor the Smart-UPS to meet your specific needs.
Includes: Installation guide, Mounting hardware, Screws

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Chile, China, Colombia, Costa Rica, Germany, Dominica, Dominican Republic, Ecuador, Grenada, French Guiana, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, South Korea, Saint Lucia, Morocco, Madagascar, Martinique, Mauritius, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, Reunion, El Salvador, Turks And Caicos Islands, Turkey, Trinidad and Tobago, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Mayotte

Technical Specifications

Physical

Maximum Height
44MM, 4.4CM
Maximum Width
527MM, 52.7CM
Maximum Depth
89MM, 8.9CM
Net Weight
2.73KG
Shipping weight
3.64KG
Shipping Height
71MM, 7.1CM
Shipping Width
696MM, 69.6CM
Shipping Depth
142MM, 14.2CM
Color
Grey
Units per Pallet
150.0

Conformance

Standard warranty
2 years repair or replace

Sustainable Offer Status

PEP
Available in Documentation tab
EOLI
Available in Documentation tab

Options

Services