APC Service Bypass Panel- 200/208/240V; 50A; MBB; L6-30P/HW input; (1) L6-30R (2) L6-20R output

APC Service Bypass Panel- 200/208/240V; 50A; MBB; L6-30P/HW input; (1) L6-30R (2) L6-20R output Back
APC Service Bypass Panel- 200/208/240V; 50A; MBB; L6-30P/HW input; (1) L6-30R (2) L6-20R output Back
APC Service Bypass Panel- 200/208/240V; 50A; MBB; L6-30P/HW input; (1) L6-30R (2) L6-20R output Back
APC Service Bypass Panel- 200/208/240V; 50A; MBB; L6-30P/HW input; (1) L6-30R (2) L6-20R output Back
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 123ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 72ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Extremely reliable service bypass panels designed for APC InfraStruXure® Type A, Smart-UPS, and Symmetra UPS products.

  • Includes: Installation Guide, Rack Mounting Brackets, User Manual

View Product Overview

SBP6KRMT2U Features

APC Service Bypass Panel- 200/208/240V; 50A; MBB; L6-30P/HW input; (1) L6-30R (2) L6-20R output
Extremely reliable service bypass panels designed for APC InfraStruXure® Type A, Smart-UPS, and Symmetra UPS products.
Includes: Installation Guide, Rack Mounting Brackets, User Manual
  • Quick Transfer Rate
    Transfer rate is within the industry standard and within the time power supplies will typically drop loads. The transfer of one power source to another is seamless to the connected equipment avoiding disruption of equipment performance.
  • Wrap Around System Bypass
    (3) Breaker maintenance bypass panel to isolate the UPS from the critical load

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Aruba, Barbados, Bermuda, Brazil, Bahamas, Belize, Canada, Colombia, Costa Rica, Cuba, Dominican Republic, Ecuador, Falkland Islands, Guatemala, Guyana, Honduras, Haiti, Jamaica, Japan, Cayman Islands, Mexico, Nicaragua, Panama, Puerto Rico, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, Taiwan, United States, Venezuela, U.S. Virgin Islands

Options

Services