APC SYMMETRA LX 9 BATTERY Rack-Mount XR FRAME, 208V

APC SYMMETRA LX 9 BATTERY Rack-Mount XR FRAME, 208V Front Left
APC SYMMETRA LX 9 BATTERY Rack-Mount XR FRAME, 208V Front Left
APC SYMMETRA LX 9 BATTERY Rack-Mount XR FRAME, 208V Front Left
APC SYMMETRA LX 9 BATTERY Rack-Mount XR FRAME, 208V Back
APC SYMMETRA LX 9 BATTERY Rack-Mount XR FRAME, 208V Application
APC SYMMETRA LX 9 BATTERY Rack-Mount XR FRAME, 208V Application
APC SYMMETRA LX 9 BATTERY Rack-Mount XR FRAME, 208V Application
APC SYMMETRA LX 9 BATTERY Rack-Mount XR FRAME, 208V Application
APC SYMMETRA LX 9 BATTERY Rack-Mount XR FRAME, 208V Application
APC SYMMETRA LX 9 BATTERY Rack-Mount XR FRAME, 208V Application
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 80ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 71ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
RoHS
  • Extended run power protection for servers, networks, and telecommunications

  • Includes: Installation Guide, User Manual

View Product Overview

SYBFXR9RM Features

APC SYMMETRA LX 9 BATTERY Rack-Mount XR FRAME, 208V
Extended run power protection for servers, networks, and telecommunications
Includes: Installation Guide, User Manual
  • Battery modules connected in parallel
    Delivers higher availability through redundant batteries.
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • Modular design
    Increases adaptability with an open architecture configurable to any IT environment.
  • Plug-and-Play external batteries
    Ensures clean, uninterrupted power to the loads when adding extra runtime to the UPS.
  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)

Product Distribution

Anguilla, Netherlands Antilles, Aruba, Barbados, Bermuda, Brazil, Bahamas, Canada, Colombia, Costa Rica, Cuba, Dominica, Dominican Republic, Ecuador, Falkland Islands, French Guiana, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Madagascar, Martinique, Mauritius, Mexico, Nicaragua, Panama, Puerto Rico, Reunion, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Mayotte

Options

Services