APC Powerstack 250VA 1U 120V

APC Powerstack 250VA 1U 120V Front Left
APC Powerstack 250VA 1U 120V Front Left
APC Powerstack 250VA 1U 120V Front Left
APC Powerstack 250VA 1U 120V Front Left
APC Powerstack 250VA 1U 120V Front Right
APC Powerstack 250VA 1U 120V Back
APC Powerstack 250VA 1U 120V Back
APC Powerstack 250VA 1U 120V Front Left
APC Powerstack 250VA 1U 120V Front Left
APC Powerstack 250VA 1U 120V Front Right
APC Powerstack 250VA 1U 120V Back
APC Powerstack 250VA 1U 120V Back
  • Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other ...

  • Includes: CD with software, Rack Mounting Brackets, Smart UPS signalling RS-232 cable, User Manual

View Product Overview

PS250 Features

Key Features

Run time for load W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (165W)

Please enter load to see estimated run time

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
165 Watts / 250VA
Rack Height
1U
Output Connections
(4) NEMA 5-15R (Battery Backup)
Nominal Output Voltage
120V
Nominal Input Voltage
120V
Input Connections
NEMA 5-15P
Cord Length
1.83meters
APC Powerstack 250VA 1U 120V
Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.
Includes: CD with software, Rack Mounting Brackets, Smart UPS signalling RS-232 cable, User Manual

Smart-UPS Features & Benefits

Serviceability

User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Predictive failure notification.
Provides early-warning fault analysis ensuring proactive component replacement.
Resettable circuit breakers
Enables a quick recovery from overload events.
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced

Safety

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Marketing features

Low operating and maintenance costs with high efficiency, proven reliability and intelligent battery management
Patented green operating mode achieves efficiencies over 97%. Smart-ups was the first network UPS to be Energy Star certified. Intelligent battery management, pioneered by APC, maximizes battery performance and life through intelligent, precision temperature compensated charging. Dynamic battery replacement date indicator and automatic self tests insure battery reliability and warn in advance of needing replacement. Convenient, easy to connect, hot-swappable battery modules provide battery replacement without powering down. Designed and manufactured by APC for over 23 years, Smart-UPS is the world’s most trusted network UPS with over 25 million units sold.
Peace of mind that comes with full equipment compatibility and reliability of a leader
Provides pure sine wave output which is recommended by server manufacturers using active power factor corrected (PFC) power supplies. Safety agency tested and approved means that you can deploy Smart-UPS with confidence that they meet or exceed the industry’s most rigorous standards.
Save time with easy and convenient remote accessibility
Network manageable via serial, USB or optional ethernet. Includes Powerchute® Business Edition Software for convenient monitoring and control, safe operating system shutdown and innovative energy management capabilities.
Smarter productivity with ability to tailor to your specific application needs
Intuitive LCD interface provides clear information with the ability to configure the UPS locally with easy to use navigation keys. Over 15 different programmable settings including switched outlet group control allow for application specific settings, thresholds and notifications.
Avoids costly power problems by keeping your IT equipment and data safe and available
Network grade power conditioning protects from damaging surges and disruptive noise. Solid state automatic voltage regulation boosts low input voltage up to 30% and trims high voltage up to 12% without battery operation. Reliable battery back-up capacity to power through outages or gracefully shutdown systems

Manageability

Network manageable
Provides remote power management of the UPS over the network.
Serial connectivity
Provides management of the UPS via a serial port.
LED status indicators
Quickly understand unit and power status with visual indicators.
USB connectivity
Provides management of the UPS via a USB port (not available on all models).
Audible alarms
Provides notification of changing utility power and UPS conditions.

Availability

Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Boost and Trim Automatic Voltage Regulation (AVR)
Gives higher application availability by correcting low and high voltage conditions without using the battery (not available on all models).
Disconnected battery notification
Warns when a battery is not available to provide backup power.
Automatic restart of loads after UPS shutdown
Automatically starts up the connected equipment upon the return of utility power.
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Temperature-compensated battery charging
Prolongs battery life by regulating the charge voltage according to battery temperature.

Adaptability

Adjustable voltage sensitivity
Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
Adjustable voltage-transfer points
Maximizes useful battery life by widening the input voltage window or tightening the output voltage regulation.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Aruba, Barbados, Bolivia, Brazil, Belize, Canada, Colombia, Costa Rica, Dominican Republic, Ecuador, Guatemala, Guyana, Honduras, Jamaica, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Saudi Arabia, El Salvador, Trinidad and Tobago, United States, Venezuela, U.S. Virgin Islands

Technical Specifications

Output

Max Configurable Power (Watts)
165 Watts / 250VA
Topology
Line Interactive
Transfer Time
2ms typical

Input

Input frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input voltage range for main operations
82 - 144V
Input voltage adjustable range for mains operation
75 - 154V
Number of Power Cords
1

Batteries & Runtime

Battery type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
5hour(s)
Replacement Battery
Expected Battery Life (years)
4 - 6
RBC Quantity
1
Battery Charge Power (Watts)
17 Watts

Communications & Management

Interface Port(s)
DB-9 RS-232
Control panel
LED status display with On Line : On Battery : Replace Battery and Overload indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : configurable delays
Emergency Power Off (EPO)
Optional

Surge Protection and Filtering

Surge energy rating
400Joules
Filtering
Full time multi-pole noise filtering : 0.7% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
44MM, 4.46CM
Maximum Width
445MM, 44.46CM
Maximum Depth
330MM, 33.02CM
Net Weight
8.42KG
Shipping weight
10.68KG
Shipping Height
159MM, 15.88CM
Shipping Width
578MM, 57.8CM
Shipping Depth
445MM, 44.46CM
Color
Black
Units per Pallet
24.0

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-3000meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-15000meters
Online thermal dissipation
55.0BTU/hr

Conformance

Approvals
CSA, FCC Part 15 Class A, UL 1778
Equipment protection policy
Lifetime : $150000
Standard warranty
2 years repair or replace, optional on-site warranties available, optional extended warranties available

Options

Services