APC Power-Saving Back-UPS Pro 1300

APC Power-Saving Back-UPS Pro 1300 Front Left
APC Power-Saving Back-UPS Pro 1300 Front Left
APC Power-Saving Back-UPS Pro 1300 Front Left
APC Power-Saving Back-UPS Pro 1300 Front Straight
APC Power-Saving Back-UPS Pro 1300 Back
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 106ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 73ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Green Premium™
RoHS
  • High Performance Computer and Electronics UPS for Premium Power Protection

  • Includes: CD with software, USB cable, User Manual

View Product Overview

BR1300G Features

APC Power-Saving Back-UPS Pro 1300
High Performance Computer and Electronics UPS for Premium Power Protection
Includes: CD with software, USB cable, User Manual
  • Building Wiring Fault Indicator
    This LED informs users of potentially dangerous wiring problems in the wall circuit.
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • Lifetime data recovery warranty
    Provides peace of mind by providing professional data recovery services in the event data is lost due to the failure of the unit.

Back-UPS Pro Features & Benefits

Availability

Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Transformer-block spaced outlets
Protect equipment with input transformer blocks without blocking access to other receptacles.
Boost and Trim Automatic Voltage Regulation (AVR)
Gives higher application availability by correcting low and high voltage conditions without using the battery (not available on all models).
Green mode
Patent-pending operating mode that bypasses unused electrical components in good power conditions to achieve very high operating efficiency without sacrificing any protection.
Customizable voltage-transfer points
Adjust the voltage points (widen or tighten the range) where your UPS transfers to battery to maximize useful battery life and protect sensitive electronics.
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Customizable voltage sensitivity
Toggle between pre-determined voltage-transfer points depending on your power quality (high, medium or low sensitivity), maximizing useful battery life and protecting sensitive electronics.
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Cold-start capable
Provides temporary battery power when the utility power is out.

Protection

Dataline surge protection
Provides protection of connected equipment from power surges on the data lines.
Surge only outlets
Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
Battery and surge protected outlets
Back up and protect your hardware and data during power outages, surges and spikes.

Marketing Features

Boost Automatic Voltage Regulation (AVR)
Preserves battery life and maximizes runtime by correcting low voltages without discharging the battery.
Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
LCD Status Display
Provides key UPS status at a glance. Multiple status indicators with load and battery bar graphs.
Green mode
Patent-pending operating mode that bypasses unused electrical components in good power conditions to achieve very high operating efficiency without sacrificing any protection.

Safety

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Manageability

Audible alarms
Provides notification of changing utility power and UPS power conditions
LCD Status Display
Provides key UPS status at a glance. Multiple status indicators with load and battery bar graphs.
USB connection
Use your PC to access additional power protection and management features for your UPS via a USB Port.
Disconnected battery notification
Warns when a battery is not available to provide backup power.

Serviceability

Resettable circuit breaker
Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)
Simple battery replacement
Increases UPS availability by allowing quick, easy battery replacement.

Product Distribution

Anguilla, Netherlands Antilles, Aruba, Barbados, Bermuda, Bahamas, Belize, Canada, Colombia, Costa Rica, Cuba, Dominican Republic, Ecuador, Grenada, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Saint Lucia, Madagascar, Mauritius, Mexico, Nicaragua, Panama, Puerto Rico, Reunion, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Mayotte

Output

Output power capacity
780Watts / 1.3kVA
Max Configurable Power (Watts)
780Watts / 1.3kVA
Nominal Output Voltage
120V
Output Frequency (sync to mains)
50/60Hz +/- 3 Hz
Topology
Line Interactive
Waveform type
Stepped approximation to a sinewave
Output Connections
(5) NEMA 5-15R (selector_surgetitle)
(5) NEMA 5-15R (Battery Backup)
Transfer Time
8ms typical : 12ms maximum

Input

Nominal Input Voltage
120V
Input frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input Connections
NEMA 5-15P
Cord Length
1.83meters

Batteries & Runtime

Battery type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Included Battery Modules
1
Typical recharge time
8hour(s)
Replacement Battery
Expected Battery Life (years)
3 - 5
RBC Quantity
1
Battery Volt-Amp-Hour Capacity
216

Communications & Management

Interface Port(s)
USB
Control panel
Multi-function LCD status and control console
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

Surge energy rating
354Joules
Data Line Protection
Cable modem / Video protection, Network line - 10/100/1000 Base-T Ethernet (RJ-45 connector)
Filtering
Full time multi-pole noise filtering :5% of IEEE surge let-through : zero clamping response time: instantaneous

Physical

Maximum Height
301MM, 30.1CM
Maximum Width
112MM, 11.2CM
Maximum Depth
382MM, 38.2CM
Net Weight
10.5KG
Shipping weight
12.85KG
Shipping Height
387MM, 38.7CM
Shipping Width
238MM, 23.8CM
Shipping Depth
488MM, 48.8CM
Master Carton Units
1.0
Units per Pallet
20.0
SCC Codes
1073130426876 2

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-9000meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-15000meters
Audible noise at 1 meter from surface of unit
45.0dBA

Conformance

Approvals
FCC Part 15 Class B, NOM, TUV, UL 1778
Equipment protection policy
Lifetime : $150000
Standard warranty
3 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
PEP
Available in Documentation tab
EOLI
Available in Documentation tab
Proposition 65 Warning
Available in Documentation tab

Options

Services