Our Brands

APC Matrix-UPS 3kVA 208V/240V In 120/208/240V Out

APC Matrix-UPS 3kVA 208V/240V In 120/208/240V Out Front Left
APC Matrix-UPS 3kVA 208V/240V In 120/208/240V Out Front Left
APC Matrix-UPS 3kVA 208V/240V In 120/208/240V Out Front Left
APC Matrix-UPS 3kVA 208V/240V In 120/208/240V Out Front Left
APC Matrix-UPS 3kVA 208V/240V In 120/208/240V Out Back
APC Matrix-UPS 3kVA 208V/240V In 120/208/240V Out Miscellaneous
APC Matrix-UPS 3kVA 208V/240V In 120/208/240V Out Front Left
APC Matrix-UPS 3kVA 208V/240V In 120/208/240V Out Front Left
APC Matrix-UPS 3kVA 208V/240V In 120/208/240V Out Back
APC Matrix-UPS 3kVA 208V/240V In 120/208/240V Out Miscellaneous
  • Modular power protection for servers, midrange systems, and business critical applications

  • Includes: CD with software, Smart UPS signalling RS-232 cable, User manual

View Product Overview
Replacement battery
User replaceable battery not available

MX3000 Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (2250 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
2.25kWatts / 3.0kVA
Output Connections
(1) NEMA L14-30R (Battery Backup)
(2) NEMA L6-30R (Battery Backup)
(6) NEMA 5-15R (Battery Backup)
Nominal Output Voltage
120V, 208V
Nominal Input Voltage
208V
Input Connections
NEMA L6-30P
Cord Length
1.8meters
APC Matrix-UPS 3kVA 208V/240V In 120/208/240V Out
Modular power protection for servers, midrange systems, and business critical applications
Includes: CD with software, Smart UPS signalling RS-232 cable, User manual

Matrix-UPS Features & Benefits

Serviceability

Predictive failure notification.
Provides early-warning fault analysis ensuring proactive component replacement.
Audible alarms
Provides notification of changing utility power and UPS conditions.
User-replaceable power modules
Enables simple upgrades and replacements of the Power Modules.
User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)

Marketing features

LCD display
Manage the UPS locally through a text-based display that allows quick diagnosis via stored alarm conditions and events.
Intelligent battery management
Provides higher availability through intelligent precision-charging that maximizes battery performance, life, and reliability.
Boost and Trim Automatic Voltage Regulation (AVR)
Preserves battery life and maximizes run time by correcting low and high voltage conditions without discharging the battery.

Protection

Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Boost and Trim Automatic Voltage Regulation (AVR)
Gives higher application availability by correcting low and high voltage conditions without using the battery (not available on all models).

Availability

Modular design
Provides scalability, N+1 redundancy, fast serviceability, and reduced maintenance requirements via self-diagnosing, swappable, and field-replaceable modules.
Manageable external batteries
Reduces preventative maintenance service needs by monitoring the health and status of the external batteries and their expected runtime.
Scalable runtime
Allows additional run time to be quickly added as needed.
Automatic restart of loads after UPS shutdown
Automatically starts up the connected equipment upon the return of utility power.
Automatic internal bypass
Supplies utility power to the connected loads in the event of a UPS power overload or fault.
Battery modules connected in parallel
Delivers higher availability through redundant batteries.
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Hot-swappable power modules
Ensures clean, uninterrupted power to protected equipment during Power Module replacement.
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.

Manageability

Serial connectivity
Provides management of the UPS via a serial port.
LCD display
Alpha-Numeric Display which displays system parameters and alarms.
SmartSlot
Customize UPS capabilities with management cards.
InfraStruXure Manager Compatible
Enables centralized management via the APC InfraStruXure Manager.

Adaptability

Adjustable voltage-transfer points
Maximizes useful battery life by widening the input voltage window or tightening the output voltage regulation.
Plug-and-Play external batteries
Ensures clean, uninterrupted power to the loads when adding extra runtime to the UPS.
Field-replaceable power distribution panel
Ensures compatibility with equipment that has different plug types.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Belize, Canada, Chile, Colombia, Costa Rica, Dominican Republic, Ecuador, Guatemala, Guyana, Honduras, Jamaica, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, Saudi Arabia, El Salvador, Trinidad and Tobago, Taiwan, United States, Uruguay, Venezuela, U.S. Virgin Islands

Technical Specifications

Output

Max Configurable Power (Watts)
2.25kWatts / 3.0kVA
Efficiency at Full Load
93.0 %
Output Voltage Distortion
Less than 5 % at full load
Output Frequency (sync to mains)
57 - 63 Hz For 60 Hz nominal Sync to mains, 60 Hz Unsynchronised
Other Output Voltages
240 V
Load Crest Factor
Up to 5 : 1
Topology
Line interactive
Waveform type
Sine wave
Bypass
Internal bypass (automatic and manual)

Input

Input frequency
60 Hz +/- 5 Hz
Input voltage range for main operations
156 - 252 (208 V), 176 - 282 (240 V)V
Number of Power Cords
1
Efficiency at Full Load
93.0 %
Other Input Voltages
240 V

Batteries & Runtime

Battery type
Lead-acid battery
Typical recharge time
1.6hour(s)
Expected Battery Life (years)
3 - 5
Replacement battery cartridge note
There is no RBC available for the SmartCell. If a SmartCell-XR is being used and needs an RBC, then an RBC14 may be purchased.
RBC Quantity
1
Battery Charge Power (Watts)
507 Watts
Extendable Run Time
1

Communications & Management

Interface Port(s)
DB-9 RS-232, SmartSlot
Control panel
Multifunction LCD status and control console
Audible Alarm
Alarm when on battery : distinctive low battery alarm : configurable delays
Emergency Power Off (EPO)
Yes
Available SmartSlot™ Interface Quantity
1

Physical

Maximum Height
683MM, 68.3CM
Maximum Width
351MM, 35.1CM
Maximum Depth
452MM, 45.2CM
Net Weight
94.56KG
Shipping weight
110.46KG
Color
Beige
Units per Pallet
1.0

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters
Audible noise at 1 meter from surface of unit
60.0dBA
Online thermal dissipation
540.0BTU/hr

Conformance

Approvals
CE, CSA, FCC part 15 class A, UL 1778
Equipment protection policy
Lifetime : $150000
Standard warranty
2 years repair or replace, optional on-site warranties available, optional extended warranties available

Options

Services