APC Back-UPS 650

APC Back-UPS 650 Front Left
APC Back-UPS 650 Front Left
APC Back-UPS 650 Front Left
APC Back-UPS 650 Front Left
APC Back-UPS 650 Front Left
APC Back-UPS 650 Front Right
APC Back-UPS 650 Front Straight
APC Back-UPS 650 Front Straight
APC Back-UPS 650 Back
APC Back-UPS 650 Miscellaneous
APC Back-UPS 650 Front Left
APC Back-UPS 650 Front Left
APC Back-UPS 650 Front Left
APC Back-UPS 650 Front Right
APC Back-UPS 650 Front Straight
APC Back-UPS 650 Front Straight
APC Back-UPS 650 Back
APC Back-UPS 650 Miscellaneous
  • Battery Backup & Surge Protector for Electronics and Computers

  • Includes: CD with software, USB cable, User manual

View Product Overview

BE650G Features

Key Features

Run time for load W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (390W)

Please enter load to see estimated run time

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
390 Watts / 650VA
Output Connections
(4) NEMA 5-15R (Surge Protection)
(4) NEMA 5-15R (Battery Backup)
Nominal Output Voltage
120V
Nominal Input Voltage
120V
Input Connections
NEMA 5-15P
Cord Length
1.8meters
Maximum Input Current
12.0A
APC Back-UPS 650
Battery Backup & Surge Protector for Electronics and Computers
Includes: CD with software, USB cable, User manual
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Battery replacement without tools
    Enables fast battery replacement, lowering Mean Time to Repair (MTTR).
  • Battery-protected and surge-only outlets
    Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • Dataline surge protection
    Provides protection of connected equipment from power surges on the data lines.
  • Disconnected battery notification
    Warns when a battery is not available to provide backup power.
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Lifetime data recovery warranty
    Provides peace of mind by providing professional data recovery services in the event data is lost due to the failure of the unit.
  • Resettable circuit breaker
    Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)
  • Safety-agency approved
    The UPS is UL1778 Listed
  • Transformer-block spaced outlets
    Protect equipment with input transformer blocks without blocking access to other receptacles.
  • USB connectivity
    Provides management of the UPS via a USB port (not available on all models).
  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)

Back-UPS Features & Benefits

Safety

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Availability

Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.

Manageability

Audible alarms
Provides notification of changing utility power and UPS power conditions
LED status display
Quickly understand unit and power status with visual indicators.

Protection

Surge only outlets
Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
Battery and surge protected outlets
Back up and protect your hardware and data during power outages, surges and spikes.

Marketing features

Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment

Product Distribution

Anguilla, Aruba, Barbados, Bermuda, Bahamas, Belize, Canada, Dominican Republic, Guyana, Haiti, Jamaica, Cayman Islands, Turks And Caicos Islands, Trinidad and Tobago, United States, U.S. Virgin Islands

Technical Specifications

Output

Max Configurable Power (Watts)
390 Watts / 650VA
Output Frequency (sync to mains)
60 Hz Sync to mains
Topology
Standby
Waveform type
Stepped approximation to a sinewave
Maximum Output Current
12

Input

Input frequency
50/60 Hz
Input voltage range for main operations
88 - 139V
Number of Power Cords
1

Batteries & Runtime

Battery type
Lead-acid battery
Typical recharge time
16hour(s)
Replacement Battery
Expected Battery Life (years)
3 - 5
RBC Quantity
1
Battery Charge Power (Watts)
5 Watts
Battery Volt-Amp-Hour Capacity
83

Communications & Management

Interface Port(s)
USB
Control panel
LED status display with on line : on battery : replace battery and building wiring fault
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

Surge energy rating
375Joules
Data Line Protection
Coaxial cable for CATV/SATV/modem/audio-video, RJ45 analog phone line for phone/fax/modem/DSL, RJ45 network line - 10/100 base-T Ethernet
Filtering
Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
89MM, 8.9CM
Maximum Width
320MM, 32.0CM
Maximum Depth
178MM, 17.8CM
Net Weight
6.5KG
Shipping weight
7.2KG
Shipping Height
148MM, 14.8CM
Shipping Width
445MM, 44.5CM
Shipping Depth
259MM, 25.9CM
Color
Charcoal
Master Carton Dimensions (Length x Width x Height)
457MM
Master Carton Units
2.0
Master Carton Weight
15.97
# of Layers per Pallet
4.0
# of Units per Layer per Pallet
20.0
Units per Pallet
48.0
SCC Codes
10731304256523

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
5 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Elevation
0 - 15240meters
Audible noise at 1 meter from surface of unit
45.0dBA
Online thermal dissipation
15.0BTU/hr

Conformance

Approvals
FCC part 15 class B, FCC part 68, TÜV, UL 1778
Equipment protection policy
Lifetime : $75000
Standard warranty
3 years repair or replace

Sustainable Offer Status

PEP
Available in Documentation tab
EOLI
Available in Documentation tab

Options

Services