APC BK 500VA 230V UPS

APC BK 500VA 230V UPS Front Left
APC BK 500VA 230V UPS Front Left
APC BK 500VA 230V UPS Front Left
APC BK 500VA 230V UPS Back
APC BK 500VA 230V UPS Front Left
APC BK 500VA 230V UPS Back
  • Battery Backup & Surge Protector for Electronics and Computers

View Product Overview

BK500MI Features

Key Features

Run time for load W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (300W)

Please enter load to see estimated run time

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
300 Watts / 500VA
Output Connections
(3) IEC 60320 C13 (Battery Backup)
(2) IEC Jumpers (Battery Backup)
(1) IEC 60320 C13 (Surge Protection)
Nominal Output Voltage
230V
Nominal Input Voltage
230V
Input Connections
IEC 60320 C14
APC BK 500VA 230V UPS
Battery Backup & Surge Protector for Electronics and Computers

Back-UPS Features & Benefits

Safety

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Availability

Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.

Manageability

Audible alarms
Provides notification of changing utility power and UPS power conditions
LED status display
Quickly understand unit and power status with visual indicators.

Protection

Surge only outlets
Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
Battery and surge protected outlets
Back up and protect your hardware and data during power outages, surges and spikes.

Marketing features

Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment

Product Distribution

Afghanistan, Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Australia, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Chile, China, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Fiji, Grenada, Guadeloupe, Guatemala, Guyana, Hong Kong, Honduras, Haiti, Indonesia, India, Jamaica, Japan, Saint Kitts And Nevis, South Korea, Cayman Islands, Saint Lucia, Myanmar, Martinique, Mexico, Malaysia, Nicaragua, New Zealand, Panama, Peru, Philippines, Pakistan, Puerto Rico, Paraguay, Singapore, El Salvador, Turks And Caicos Islands, Thailand, Trinidad and Tobago, Taiwan, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam

Technical Specifications

Output

Max Configurable Power (Watts)
300 Watts / 500VA
Topology
Standby
Transfer Time
4 ms typical : 8 ms maximum

Input

Input frequency
50/60 Hz +/- 5 Hz Manual switch
Input voltage range for main operations
196 - 280V
Number of Power Cords
1

Batteries & Runtime

Battery type
Lead-acid battery
Typical recharge time
7hour(s)
Replacement Battery
RBC Quantity
1
Battery Charge Power (Watts)
12 Watts
Battery Volt-Amp-Hour Capacity
84

Communications & Management

Interface Port(s)
None
Control panel
Output power on indicator LED
Audible Alarm
Alarm when on battery : distinctive low battery alarm

Surge Protection and Filtering

Surge energy rating
300Joules
Filtering
Full time multi-pole noise filtering : 0.7% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
152MM, 15.24CM
Maximum Width
86MM, 8.64CM
Maximum Depth
333MM, 33.27CM
Net Weight
7.0KG
Shipping weight
8.0KG
Color
Beige
Master Carton Units
2.0
Units per Pallet
60.0
SCC Codes
10731304009693

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Elevation
0 - 15240meters
Audible noise at 1 meter from surface of unit
40.0dBA
Online thermal dissipation
15.0BTU/hr

Conformance

Approvals
C-Tick, CE, EN 50091-1, EN 50091-2, GOST, VDE
Standard warranty
2 years repair or replace

Options

Services