Our Brands

APC 150kVA Modular PDU Bottom Feed Side Car, 300mm

APC 150kVA Modular PDU Bottom Feed Side Car, 300mm Front Left
APC 150kVA Modular PDU Bottom Feed Side Car, 300mm Front Left
APC 150kVA Modular PDU Bottom Feed Side Car, 300mm Front Left
APC 150kVA Modular PDU Bottom Feed Side Car, 300mm Front Straight
APC 150kVA Modular PDU Bottom Feed Side Car, 300mm Front Left
APC 150kVA Modular PDU Bottom Feed Side Car, 300mm Front Straight
  • Agile, Safe, Efficient Power distribution system for IT equipment in any size data center or high density zone

  • Includes: Installation guide

View Product Overview

PDPM150SC Features

Key Features

Nominal Output Voltage
208V, 208V 3PH, 415V 3PH, 480V 3PH, 600V 3PH
Nominal Input Voltage
208V, 208V 3PH, 480V 3PH, 600V 3PH
Input Connections
Hard wire 5 wire (3P + N + E)
APC 150kVA Modular PDU Bottom Feed Side Car, 300mm
Agile, Safe, Efficient Power distribution system for IT equipment in any size data center or high density zone
Includes: Installation guide
  • Wheel mounted
    Allows for ease of handling during installation.

Modular Power Distribution Features & Benefits

Agility

Modular design
Provides scalability, N+1 redundancy, fast serviceability, and reduced maintenance requirements via self-diagnosing, swappable, and field-replaceable modules.
Smallest footprint
Minimizes your real estate expenses
System mobility
Power distribution units can easily be relocated to accommodate a changing data center environment.
Ease of system expansion
Power Distribution Modules provide an option to expand data center power distribution capability as power demands increase.

Manageability

Network management capability
Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet.
Current Monitoring
Monitors the aggregate current draw per power distribution unit.

Protection

Toolless installation of breakers
Install factory-assembled Power Distribution Modules in under ten minutes - no tools are required
Multiple distribution options
Superior design flexibility enables a wide range of customer requirements to be addressed.
Safety
Enhance user safety with isolation at all touch points and with positive locking mechanisms that reduce the risk of accidental disconnection

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, French Guiana, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Saint Lucia, Madagascar, Martinique, Mauritius, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, Reunion, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Mayotte

Technical Specifications

Output

Maximum Total Current Draw
200

Input

Input frequency
60 Hz
Maximum Input Current
200A

Physical

Maximum Height
2004MM, 200.4CM
Maximum Width
300MM, 30.0CM
Maximum Depth
1070MM, 107.0CM
Net Weight
134.0KG
Shipping weight
155.0KG
Shipping Height
2150MM, 215.0CM
Shipping Width
848MM, 84.8CM
Shipping Depth
1210MM, 121.0CM
Color
Black

Environmental

Operating Temperature
-5 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 3048meters

Conformance

Approvals
UL 60950-1
Standard warranty
1 year repair or replace

Options

Services