Share:

80KW 480V UL BATTERY BREAKER BOX

SBB80KG

80KW 480V UL BATTERY BREAKER BOX
Discontinued

Silcon Accessories Features & Benefits

Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guadeloupe , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Martinique , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , Saudi Arabia , El Salvador , Turks And Caicos Islands , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Input

  • Number of Power Cords
    1

Physical

  • Maximum Height
    749mm , 74.93CM
  • Maximum Width
    546mm , 54.61CM
  • Maximum Depth
    197mm , 19.68CM
  • Net Weight
    22.73KG
  • Shipping weight
    31.82KG
  • Shipping Height
    889mm , 88.9CM
  • Shipping Width
    635mm , 63.5CM
  • Shipping Depth
    254mm , 25.4CM
  • Color
    Light grey (NCS 2703-G84Y)
  • Units per Pallet
    1.0
Title
Size
Updated On