10KW 208V UL BATTERY BREAKER BOX

Share:

10KW 208V UL BATTERY BREAKER BOX

SBB10KF

10KW 208V UL BATTERY BREAKER BOX
Discontinued

Silcon Accessories Features & Benefits

Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guadeloupe , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Martinique , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , Saudi Arabia , El Salvador , Turks And Caicos Islands , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Input

  • Number of Power Cords
    1

Physical

  • Maximum Height
    451mm , 45.09CM
  • Maximum Width
    400mm , 40.01CM
  • Maximum Depth
    152mm , 15.24CM
  • Net Weight
    11.82KG
  • Shipping weight
    18.18KG
  • Shipping Height
    508mm , 50.8CM
  • Shipping Width
    432mm , 43.18CM
  • Shipping Depth
    178mm , 17.78CM
  • Color
    Light grey (NCS 2703-G84Y)
  • Units per Pallet
    1.0
Title
Size
Updated On