Share:

Rack ATS, 208V, 12A, C14 in, (12) C13 out

AP4433

Description: Provides redundant rack mount power to single-corded equipment.

Includes : Mounting hardware , Rack Mounting brackets , Serial configuration cable

Rack ATS, 208V, 12A, C14 in, (12) C13 out

Includes: Mounting hardware , Rack Mounting brackets , Serial configuration cable

AP4433 Features

Rack ATS, 208V, 12A, C14 in, (12) C13 out

  • 10 kAIC Overcurrent Protection
    Provides protection in the event of a significant overcurrent event.
  • Command line interface
    Offers simultaneous remote management access through Telnet and SSH
  • Current Monitoring
    Monitors the aggregate current draw per power distribution unit.
  • Cyber security
    A cyber-secure connection provides improved security for your infrastructure devices, and machine data forms the basis of operational insights and analytics, aimed at reducing equipment maintenance costs.
  • Local Current Monitoring Display
    The aggregate current draw per rack PDU is displayed on the unit via a digital display. The local digital display helps installers avoid overloaded circuits by providing a visible warning when the current draw is close to the maximum amperage draw of the strip. (Available on designated SKUs only)
  • Quick Transfer Rate
    Transfer rate is within the industry standard and within the time power supplies will typically drop loads. The transfer of one power source to another is seamless to the connected equipment avoiding disruption of equipment performance.
  • Remote Management Capabilities
    Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet. Allows users to access, configure, and manage units from remote locations to save valuable time. Associated with this feature is the ability to quickly and easily upgrade the firmware via network download to installed units for future product enhancements.
  • RoHS
    Certifies that electronic devices don't contain hazardous metals and flame retardants
  • StruxureWare Data Center Expert compatible
    Enables centralized management via StruxureWare Data Center Expert.

Rack-mount Transfer Switches Features & Benefits

  • Wide range of input and output connections
    Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 14.4kW using a single branch whip.
  • 10 kAIC Overcurrent Protection
    Provides protection in the event of a significant overcurrent event.
  • Rack-Mountable
    Occupys only 1U of valuable rack space. Puts the power where it is needed most - in the rack near the equipment.
  • Information Displays
    Indicates the status of the AC sources powering the units, as well as indicates which source is set as the primary source and which source is currently supplying power to the load. This provides a visual depiction of the power flow from the input to the load. This allows the user to quickly glance at the power flow and status of the input sources without connecting to the unit.
  • Dual Input Power Sources
    Supplies redundant AC power to connected equipment. Two AC lines power the unit and if the primary AC power fails, the unit will automatically switch to the alternative power source.
  • Transfer time <10ms
    Industry leading transfer time to ensure seamless ride through in the event of a primary power source failure.
  • Dual Input Power Sources
    Supplies redundant AC power to connected equipment. Two AC lines power the unit and if the primary AC power fails, the unit will automatically switch to the alternative power source.
  • Network Management Capabilities
    Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet. Allows users to access, configure, and manage rack PDUs from remote locations to save valuable time. Associated with this feature is the ability to quickly and easily upgrade the firmware via network download to installed units for future product enhancements.
  • Color LCD display
    Provides more robust and intuitive local control and manageability.
Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Nominal Output Voltage
    208V
  • Overload Protection
    No
  • Maximum Total Current Draw
    12
  • Output Connections
    (12) IEC 320 C13 (Battery Backup)

Input

  • Nominal Input Voltage
    208V
  • Input frequency
    50/60 Hz
  • Input Connections
    IEC-320 C14
  • Maximum Input Current
    12A
  • Maximum Line Current
    12A

Physical

  • Maximum Height
    44mm , 4.4CM
  • Maximum Width
    432mm , 43.2CM
  • Maximum Depth
    236mm , 23.6CM
  • Rack Height
    1U
  • Net Weight
    3.74KG
  • Shipping weight
    5.51KG
  • Shipping Height
    114mm , 11.4CM
  • Shipping Width
    600mm , 60.0CM
  • Shipping Depth
    356mm , 35.6CM
  • Color
    Black

Environmental

  • Operating Temperature
    -5 - 45 °C
  • Operating Relative Humidity
    5 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -25 - 65 °C
  • Storage Relative Humidity
    5 - 95 %
  • Storage Elevation
    0-15000meters

Conformance

  • Approvals
    EN 55022 Class A, FCC Part 15 Class A
  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
  • Battery Directive
    Compliant
  • Other Environmental Compliance
    China RoHS
Manuals and Warranties
Title
Size
Updated On
PDF

Size

1499KB

Updated On

2018-11-15

AP44XX Series ATS Operation
PDF

Size

456KB

Updated On

2018-11-15

Security Configuration
PDF

Size

644KB

Updated On

2018-11-15

Guide for physical installation and firmware setup
PDF

Size

227KB

Updated On

2018-11-15

Firmware Release notes for ATS 44XX models with NMC2
Design/Configuration
Title
Size
Updated On
PDF

Size

136KB

Updated On

2018-11-12

Overview and specifications sheet
Agency Approvals
Title
Size
Updated On
PDF

Size

663KB

Updated On

2018-11-19

CCC Out Of Scope Letter for Rack ATS Family
Title
Size
Updated On

Firmware Upgrades

Firmware Upgrades
Part Number
Updated On

Firmware Upgrades

PowerNet MIB v4.2.6

Part Number

SFPMIB426

Updated On

2018-01-24

Part Number

SFATS261

Updated On

2004-12-07
Information on compatibility of the APC Redundant Switch with PowerChute Plus and APC management accesssories.
Overview and Specifications for AP7722
Configuration; Operation; Configuration; Operation

Part Number

SFATS4G651

Updated On

2017-09-14

Part Number

SFATS4G656

Updated On

2018-06-05
Wizards and Configurators
Part Number
Updated On

Part Number

SFDIPW503

Updated On

2018-04-12

Part Number

SFNMCSECWIZ104

Updated On

2010-04-16

Category

Sub-Category


1 Year of Remote Monitoring Service for (100) Nodes

A 7x24 monitoring service that acts as a primary or secondary support function. Trained technicians will monitor the health status of the physical infrastructure to help diagnose, notify and resolve problems before they become critical.

1 Year APC Remote Monitoring Service for 1 Node

A 7x24 monitoring service that acts as a primary or secondary support function. Trained technicians will monitor the health status of the physical infrastructure to help diagnose, notify and resolve problems before they become critical.

2 Years of Remote Monitoring Service for (100) Nodes

A 7x24 monitoring service that acts as a primary or secondary support function. Trained technicians will monitor the health status of the physical infrastructure to help diagnose, notify and resolve problems before they become critical.

1 Year of Remote Monitoring Service for (25) Nodes

A 7x24 monitoring service that acts as a primary or secondary support function. Trained technicians will monitor the health status of the physical infrastructure to help diagnose, notify and resolve problems before they become critical.

2 Years of Remote Monitoring Service for (1) Node

A 7x24 monitoring service that acts as a primary or secondary support function. Trained technicians will monitor the health status of the physical infrastructure to help diagnose, notify and resolve problems before they become critical.

2 Years of Remote Monitoring Service for (25) Nodes

A 7x24 monitoring service that acts as a primary or secondary support function. Trained technicians will monitor the health status of the physical infrastructure to help diagnose, notify and resolve problems before they become critical.

1 Year of Remote Monitoring Service for (1) Node

A 7x24 monitoring service that acts as a primary or secondary support function. Trained technicians will monitor the health status of the physical infrastructure to help diagnose, notify and resolve problems before they become critical.


Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product