APC Back-UPS Connect 50 Lithium Ion Network UPS, Mobile Power Bank 120V

Share:

APC Back-UPS Connect 50 Lithium Ion Network UPS, Mobile Power Bank 120V

BGE50ML

Description: Extended Runtime UPS for Network Gateway Devices

Includes : Country-specific detachable power cord , Removable Mobile Power Pack , Removable support feet , Stabilization / Wall mounting feet , USB cable , User Manual

APC Back-UPS Connect 50 Lithium Ion Network UPS, Mobile Power Bank 120V

Call for More Information
800-389-0603
Includes: Country-specific detachable power cord , Removable Mobile Power Pack , Removable support feet , Stabilization / Wall mounting feet , USB cable , User Manual

BGE50ML Features

APC Back-UPS Connect 50 Lithium Ion Network UPS, Mobile Power Bank 120V

  • Adjustable voltage sensitivity
    Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
  • Fast recharge
    The removable mobile power pack charges in under 2.5 hours when docked in the base unit, so you always have network or mobile power when you need it.
  • Lithium-ion battery
    Lithium-ion batteries provide twice the service life of a typical lead acid battery and are small, light and environmentally friendly.
  • Mobile device compatible
    Mobile power packs recharge all devices that connect to power using a USB cable, including your mobile phone, tablet, audio player, handheld gaming console, and e-reader.
  • Pass-through charging
    Charge your mobile power pack and connected devices simultaneously.
  • Removable mobile power pack
    Remove the power pack for convenient mobile charging when you're on the go. This compact, portable battery charges a smartphone five times from 0 to 100 percent before it needs to be recharged itself.
  • Rotating outlets
    Flexible installation for any home or office setup.
  • Smart charging port
    A 2.4 amp USB port integrates Smart Charging technology to maximize charging speeds according to the type of device detected.
  • USB charging ports
    Simultaneously charge mobile devices, including smartphones and tablets.

Back-UPS Connect Features & Benefits

  • LED status display
    Quickly understand unit and power status with visual indicators.
  • Resettable circuit breaker
    Easy recovery from overloads; no need to replace a fuse.
  • Simple battery replacement
    Increases UPS availability by allowing quick, easy battery replacement.
  • Battery backup and surge protection
    Outlets provide abundant runtime for network gateway equipment and other critical low-power devices, allowing for hours of internet access during a power outage.
Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Aruba , Barbados , Bermuda , Bahamas , Belize , Canada , Colombia , Costa Rica , Cuba , Dominican Republic , Ecuador , Guatemala , Honduras , Haiti , Jamaica , Cayman Islands , Mexico , Nicaragua , Panama , Puerto Rico , El Salvador , Trinidad and Tobago , United States , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Output power capacity
    50Watts / 84VA
  • Max Configurable Power (Watts)
    50Watts / 84VA
  • Nominal Output Voltage
    120V
  • Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
  • Topology
    Standby
  • Waveform type
    Stepped approximation to a sinewave
  • Output Connections
    (2) NEMA 5-15R (Battery Backup)
  • Transfer Time
    8ms typical : 10 ms maximum

Input

  • Nominal Input Voltage
    120V
  • Input frequency
    50/60 Hz +/- 3 Hz (auto sensing)
  • Input Connections
    NEMA 5-15P
  • Cord Length
    1.52meters
  • Input voltage range for main operations
    92 - 139V
  • Number of Power Cords
    1
  • Maximum Input Current
    2.0A

Batteries & Runtime

Communications & Management

  • Control panel
    LED Status display with On Line : On Battery

Surge Protection and Filtering

  • Surge energy rating
    340Joules

Physical

  • Maximum Height
    54mm , 5.4CM
  • Maximum Width
    196mm , 19.6CM
  • Maximum Depth
    178mm , 17.8CM
  • Net Weight
    1.3KG
  • Shipping weight
    1.8KG
  • Shipping Height
    65mm , 6.52CM
  • Shipping Width
    341mm , 34.11CM
  • Shipping Depth
    233mm , 23.34CM
  • Color
    White
  • Master Carton Units
    2.0
  • Master Carton Weight
    3.91
  • # of Layers per Pallet
    4.0
  • # of Units per Layer per Pallet
    20.0
  • Pallet Weight
    66.14lbs.
  • Units per Pallet
    80.0
  • SCC Codes
    1073130431409 4

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95% non-condensing %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95% non-condensing %
  • Storage Elevation
    0-15000meters
  • Audible noise at 1 meter from surface of unit
    32.0dBA

Conformance

  • Approvals
    California (CEC) Battery Charger, cTUVus, EN 55022 Class A, EN 55024, EN 61000-3-2, EN 61000-3-3, EN 61000-4-8, EN61000-4-2, EN61000-4-3, FCC Part 15 Class B, ICES-003, UN 38.3
  • Standard warranty
    3 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
  • Battery Directive
    Compliant
Manuals and Warranties
Title
Size
Updated On
PDF

Size

437KB

Updated On

2018-08-14

User Manual of Back-UPS Connect BGE50ML and BGE50ML-CA 120 V
Brochure
Title
Size
Updated On
PDF

Size

2623KB

Updated On

2017-10-13

To highlight the Back-UPS NAM portfolio
PDF

Size

525KB

Updated On

2017-09-27

A pdf that our partner AT&T, can link customers to in order to learn more about our battery backup solutions
Agency Approvals
Title
Size
Updated On
PDF

Size

826KB

Updated On

2016-12-22

UL 1778:2005 R10.11; C22.2 No. 107.3-05
PDF

Size

115KB

Updated On

2016-12-16

FCC Part 15 Subpart B
Title
Size
Updated On

Category

Sub-Category


Service Pack 3 Year Warranty Extension (for new product purchases)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

Service Pack 1 Year Warranty Extension (for new product purchases)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure


Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product