Upflow,Air-cooled DX Model 2542,575/3/60

Upflow,Air-cooled DX Model 2542,575/3/60 Front Left
Upflow,Air-cooled DX Model 2542,575/3/60 Front Left
Upflow,Air-cooled DX Model 2542,575/3/60 Front Left
Upflow,Air-cooled DX Model 2542,575/3/60 Front Right
Upflow,Air-cooled DX Model 2542,575/3/60 Front Straight
Upflow,Air-cooled DX Model 2542,575/3/60 Back
Upflow,Air-cooled DX Model 2542,575/3/60 Front Left
Upflow,Air-cooled DX Model 2542,575/3/60 Front Right
Upflow,Air-cooled DX Model 2542,575/3/60 Front Straight
Upflow,Air-cooled DX Model 2542,575/3/60 Back
  • Perimeter cooling for medium and large data center environments

View Product Overview

TUAV2542L Features

Upflow,Air-cooled DX Model 2542,575/3/60
Perimeter cooling for medium and large data center environments

Uniflair Med/Large Room Cooling Features & Benefits

Serviceability

Operational Service
Allows critical components to be maintained/replaced while the system is in operation.
Easy service access
Allows for all serviceable components to be replaced/maintained by easily accessible panels/doors.
Service monitoring
All the monitoring devices on board the unit allow for preventive maintenance and a check of the working condition of the system while its in operation.

Energy Management

Building Management Systems
Units are designed to work with the most common BMS systems including BACnet and Modbus.
Network interface
Provides management by connecting the device directly to the network with a dedicated IP address, avoiding the need for a proxy such as a server. Management is available via Web browser, Telnet or SSH. Notification features inform you of problems as they occur.
Automatic Floor Pressurization System
Ensures stable airflow pressurization under floor regardless of changes made above the floor
Local area network
Creates a shared control between all the available resources for maximum energy efficiency and controlled management of the group during emergency situations

Availability

Redundant Components
Single points of failure in the system have redundant components to maintain availability and reliability.
Electronic expansion valve
Refrigerant flow optimization at any load and temperature conditions. Continuous indirect refrigerant charge monitoring
Multi-functional Microprocessor Controller
Allows the units to restart after a power failure without intervention; Allows for room level redundancy with up to ten units operating in a group; User friendly navigation with icon based displays to indicate mode of operation as well as room conditions; Allows for communication with multiple Building Management System protocols.
Active response control
Monitors and actively adjusts cooling capacity to ensure proper server inlet temperatures. Through the microprocessor controller, visibility into the operation and status of the unit is provided.
Direct drive motors
Stress on bearings is nearly eliminated, increasing useful life. Allows integral fan/motor assembly to be factory balanced, which lowers vibration and expedites startup.

Total cost of Ownership

Optimized management
Connection between the Computer Room Air Conditioners and the chillers guarantees energy efficiency, based on real instantaneous load conditions (optional)
Modular strategy
Modular design of the mechanical and control systems allow for gradual build-up of the cooling infrastructure to match the cooling demand of the facility. This greatly reduces CAPEX expediture and provides deferred investment throughout the life of the facility.
Electronically Commutated Fans
Provide the highest efficiency and reduce total power consumption by matching the airflow requirements to the heat load of the data center.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Chile, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Mexico, Nicaragua, Panama, Puerto Rico, Paraguay, El Salvador, Trinidad and Tobago, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Input

Input frequency
60 Hz

Physical

Maximum Height
1960MM, 196.0CM
Maximum Width
2580MM, 258.0CM
Maximum Depth
864MM, 86.4CM
Net Weight
931.82KG
Shipping weight
954.55KG
Shipping Height
2032MM, 203.2CM
Shipping Width
2667MM, 266.7CM
Shipping Depth
965MM, 96.5CM

Conformance

Approvals
ETL

General

Air Flow
5946.54lps
Compressor Type
Tandem scrolls
Intake Air
Front return, Rear return

Options

Services