Our Brands

TravelPower Case Synthetic Leather 1200 cu-in

TravelPower Case Synthetic Leather 1200 cu-in Front Left
TravelPower Case Synthetic Leather 1200 cu-in Front Left
TravelPower Case Synthetic Leather 1200 cu-in Front Left
TravelPower Case Synthetic Leather 1200 cu-in Front Left
TravelPower Case Synthetic Leather 1200 cu-in Front Right
TravelPower Case Synthetic Leather 1200 cu-in Front Right
TravelPower Case Synthetic Leather 1200 cu-in Front Straight
TravelPower Case Synthetic Leather 1200 cu-in Front Straight
TravelPower Case Synthetic Leather 1200 cu-in Application
TravelPower Case Synthetic Leather 1200 cu-in Application
TravelPower Case Synthetic Leather 1200 cu-in Application
TravelPower Case Synthetic Leather 1200 cu-in Detailed
TravelPower Case Synthetic Leather 1200 cu-in Detailed
TravelPower Case Synthetic Leather 1200 cu-in Front Left
TravelPower Case Synthetic Leather 1200 cu-in Front Left
TravelPower Case Synthetic Leather 1200 cu-in Front Right
TravelPower Case Synthetic Leather 1200 cu-in Front Right
TravelPower Case Synthetic Leather 1200 cu-in Front Straight
TravelPower Case Synthetic Leather 1200 cu-in Front Straight
TravelPower Case Synthetic Leather 1200 cu-in Application
TravelPower Case Synthetic Leather 1200 cu-in Application
TravelPower Case Synthetic Leather 1200 cu-in Application
TravelPower Case Synthetic Leather 1200 cu-in Detailed
TravelPower Case Synthetic Leather 1200 cu-in Detailed
  • Maximum protection for your notebook computer.

  • Includes: 2 prong AC plug, Airplane power plug adapter, Cigarette lighter plug adapter, Compatibility guide, Installation guide, Notebook adapter tips (check compatibility ...

View Product Overview

TPC1200S Features

TravelPower Case Synthetic Leather 1200 cu-in
Maximum protection for your notebook computer.
Includes: 2 prong AC plug, Airplane power plug adapter, Cigarette lighter plug adapter, Compatibility guide, Installation guide, Notebook adapter tips (check compatibility guide before purchase), Travelpower adapter, USB splitter cable (USB charging cables sold seperately)
  • USB charging ports
    Allows you to simultaneously charge and power your mobile phone and handheld computer using APC USB charging cables (sold separately).

Traditional Cases Features & Benefits

Protection

Non-slip shoulder pad
Contoured and padded for comfort and stability.
Mesh pocket
Allows you to locate small items quickly.
Durable construction
Double-stitched seams, high quality zippers and tough nickel fittings enable the case to withstand harsh treatment.
Convenient Carrying Case
Designed for easy access to all your mobile devices.
Business card holder
Secures your business cards without bending them.
Security strap
Securely attaches the case directly on top of a roller case (Backpack excluded)

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Belize, Canada, Chile, Colombia, Costa Rica, Dominican Republic, Ecuador, Guatemala, Guyana, Honduras, Jamaica, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Trinidad and Tobago, United States, Uruguay, Venezuela, U.S. Virgin Islands

Technical Specifications

Input

Number of Power Cords
1

Physical

Maximum Height
339MM, 33.91CM
Maximum Width
358MM, 35.81CM
Maximum Depth
170MM, 17.02CM
Net Weight
3.27KG
Shipping weight
3.73KG
Shipping Height
340MM, 33.99CM
Shipping Width
359MM, 35.89CM
Shipping Depth
178MM, 17.78CM
Notebook Storage Compartment Dimensions (Length x Width x Height)
12.25 x 2 x 11inches
Master Carton Dimensions (Length x Width x Height)
730 x 400 x 368MM
Master Carton Units
4.0
Master Carton Weight
15.42
SCC Codes
10731304206290

Conformance

Approvals
CE, CUL listed, FCC part 15 class B, RTCA 160D sec21, TÜV, UL listed, VCCI
Standard warranty
2 years repair or replace

Options

Services