Our Brands

Replacement Module (L-N) for 220/380v 3-phase Wye, Modular, 160kA Units

Replacement Module (L-N) for 220/380v 3-phase Wye, Modular, 160kA Units Front Left
Replacement Module (L-N) for 220/380v 3-phase Wye, Modular, 160kA Units Front Left
Replacement Module (L-N) for 220/380v 3-phase Wye, Modular, 160kA Units Front Left
Replacement Module (L-N) for 220/380v 3-phase Wye, Modular, 160kA Units Front Left
  • Accessories and replacement parts for your APC TVSS (transient voltage surge suppressor).

  • Includes: User manual

View Product Overview

MH4 Features

Replacement Module (L-N) for 220/380v 3-phase Wye, Modular, 160kA Units
Accessories and replacement parts for your APC TVSS (transient voltage surge suppressor).
Includes: User manual
  • Lightning and Surge Protection
    When measured via ANSI/IEEE 587 Category ''A" and "B" tests, the suppression performance of the APC Smart-UPS is superior to virtually all separate surge suppressors.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Aruba, Barbados, Bolivia, Belize, Chile, Colombia, Costa Rica, Dominican Republic, Ecuador, Guatemala, Guyana, Honduras, Jamaica, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Trinidad and Tobago, Uruguay, Venezuela, U.S. Virgin Islands

Technical Specifications

Physical

Maximum Height
76MM, 7.62CM
Maximum Width
107MM, 10.68CM
Maximum Depth
43MM, 4.32CM
Net Weight
0.68KG
Shipping weight
0.92KG
Shipping Height
191MM, 19.06CM
Shipping Width
216MM, 21.6CM
Shipping Depth
114MM, 11.44CM
SCC Codes
10731304123344

Conformance

Standard warranty
Lifetime (electronics and surge components only), 2 years (plastic parts)

Options

Services