Our Brands

RACK ATS, 200-208V, 20A, L6-20 IN, (8) C13 (1) C19 OUT

RACK ATS, 200-208V, 20A, L6-20 IN, (8) C13 (1) C19 OUT Front Left
RACK ATS, 200-208V, 20A, L6-20 IN, (8) C13 (1) C19 OUT Front Left
RACK ATS, 200-208V, 20A, L6-20 IN, (8) C13 (1) C19 OUT Front Left
RACK ATS, 200-208V, 20A, L6-20 IN, (8) C13 (1) C19 OUT Front Left
RACK ATS, 200-208V, 20A, L6-20 IN, (8) C13 (1) C19 OUT Front Left
RACK ATS, 200-208V, 20A, L6-20 IN, (8) C13 (1) C19 OUT Back
RACK ATS, 200-208V, 20A, L6-20 IN, (8) C13 (1) C19 OUT Back
RACK ATS, 200-208V, 20A, L6-20 IN, (8) C13 (1) C19 OUT Front Left
RACK ATS, 200-208V, 20A, L6-20 IN, (8) C13 (1) C19 OUT Front Left
RACK ATS, 200-208V, 20A, L6-20 IN, (8) C13 (1) C19 OUT Front Left
RACK ATS, 200-208V, 20A, L6-20 IN, (8) C13 (1) C19 OUT Back
RACK ATS, 200-208V, 20A, L6-20 IN, (8) C13 (1) C19 OUT Back
Green Premium™
RoHS
  • Provides redundant rack mount power to single-corded equipment.

  • Includes: Documentation CD, Installation guide, Rack mounting brackets, RS-232 configuration cable, Warranty card

View Product Overview

AP7730 Features

Key Features

Rack Height
1U
Output Connections
(1) IEC 60320 C19
(8) IEC 60320 C13
Nominal Input Voltage
200V, 208V, 230V
Input Connections
NEMA L6-20P
Cord Length
2.4meters
RACK ATS, 200-208V, 20A, L6-20 IN, (8) C13 (1) C19 OUT
Provides redundant rack mount power to single-corded equipment.
Includes: Documentation CD, Installation guide, Rack mounting brackets, RS-232 configuration cable, Warranty card
  • Local Current Monitoring Display
    The aggregate current draw per rack PDU is displayed on the unit via a digital display. The local digital display helps installers avoid overloaded circuits by providing a visible warning when the current draw is close to the maximum amperage draw of the strip. (Available on designated SKUs only)

NetShelter Rack Transfer Switches Features & Benefits

Protection

10 kAIC Overcurrent Protection
Provides protection in the event of a significant overcurrent event.

Manageability

Network Management Capabilities
Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet. Allows users to access, configure, and manage rack PDUs from remote locations to save valuable time. Associated with this feature is the ability to quickly and easily upgrade the firmware via network download to installed units for future product enhancements.
Color LCD display
Provides more robust and intuitive local control and manageability.

Marketing features

Rack-Mountable
Occupys only 1U of valuable rack space. Puts the power where it is needed most - in the rack near the equipment.
Information Displays
Indicates the status of the AC sources powering the units, as well as indicates which source is set as the primary source and which source is currently supplying power to the load. This provides a visual depiction of the power flow from the input to the load. This allows the user to quickly glance at the power flow and status of the input sources without connecting to the unit.

Agility

Wide range of input and output connections
Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 17.3kW using a single branch whip.

Availability

Transfer time <10ms
Industry leading transfer time to ensure seamless ride through in the event of a primary power source failure.
Dual Input Power Sources
Supplies redundant AC power to connected equipment. Two AC lines power the unit and if the primary AC power fails, the unit will automatically switch to the alternative power source.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guatemala, Guyana, Honduras, Haiti, Jamaica, Japan, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Output

Overload Protection
No
Maximum Total Current Draw
20

Input

Input frequency
47 - 63 Hz
Number of Power Cords
2
Maximum Input Current
20A
Maximum Line Current
20A
Regulatory Derated Input Current (North America)
16A

Physical

Maximum Height
44MM, 4.4CM
Maximum Width
432MM, 43.2CM
Maximum Depth
229MM, 22.9CM
Net Weight
5.02KG
Shipping weight
6.8KG
Shipping Height
114MM, 11.4CM
Shipping Width
600MM, 60.0CM
Shipping Depth
349MM, 34.9CM

Environmental

Operating Temperature
-5 - 45 °C
Operating Relative Humidity
5 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
5 - 95 %
Storage Elevation
0 - 15240meters

Conformance

Approvals
EN 55022 class A, FCC part 15 class A
Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
PEP
Available in Documentation tab
EOLI
Available in Documentation tab

Options

Services