Our Brands

NetBotz 125 kHz Handle Kit

NetBotz 125 kHz Handle Kit Front Left
NetBotz 125 kHz Handle Kit Front Left
NetBotz 125 kHz Handle Kit Front Left
NetBotz 125 kHz Handle Kit Front Straight
NetBotz 125 kHz Handle Kit Front Straight
NetBotz 125 kHz Handle Kit Back
NetBotz 125 kHz Handle Kit Application
NetBotz 125 kHz Handle Kit Detailed
NetBotz 125 kHz Handle Kit Front Left
NetBotz 125 kHz Handle Kit Front Straight
NetBotz 125 kHz Handle Kit Front Straight
NetBotz 125 kHz Handle Kit Back
NetBotz 125 kHz Handle Kit Application
NetBotz 125 kHz Handle Kit Detailed
RoHS
  • A fully integrated, scalable rack management solution with mass configuration enabling remote and local access control for APC and other, 3rd-party enclosures.

  • Includes: Installation guide

View Product Overview

NBHN125 Features

NetBotz 125 kHz Handle Kit
A fully integrated, scalable rack management solution with mass configuration enabling remote and local access control for APC and other, 3rd-party enclosures.
Includes: Installation guide

NetBotz Rack Access Features & Benefits

Protection

Password security
User-selectable password with strong password rules and reset password mechanism.
Read-only Access
Share access without risking unauthorized configuration changes.

Manageability

Master Key Override
Override electronic access with a hard key for power outages and maintenance.
Integrates with StruxureWare Data Center Expert
An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network

Availability

Physical access control
Grant authorized people access to equipment through proximity card authentication.
Proximity Card User Registration
Register proximity cards to specific people.
A-Link communication port
Deployment flexibility allows sensor pods to be up to 1000 meters from a compatible NetBotz appliance.
Door contact
Enables a NetBotz appliance to detect the act of opening a door, which triggers surveillence recording.
User Access Scheduling
Grant equipment access for specific times for each proximity card configured.

Product Distribution

United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Cambodia, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Saint Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Qatar, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks And Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
102MM, 10.2CM
Maximum Width
203MM, 20.3CM
Maximum Depth
178MM, 17.8CM
Net Weight
1.13KG
Shipping weight
1.25KG
Shipping Height
207MM, 20.7CM
Shipping Width
210MM, 21.0CM
Shipping Depth
254MM, 25.4CM

Environmental

Operating Temperature
0 - 45 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 65 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters

Sustainable Offer Status

RoHS
Compliant

Options

Services