MGE Galaxy PW 200kVA

MGE Galaxy PW 200kVA Front Left
MGE Galaxy PW 200kVA Front Left
MGE Galaxy PW 200kVA Front Left
MGE Galaxy PW 200kVA Front Left
MGE Galaxy PW 200kVA Front Left
MGE Galaxy PW 200kVA Miscellaneous
MGE Galaxy PW 200kVA Miscellaneous
MGE Galaxy PW 200kVA Front Left
MGE Galaxy PW 200kVA Front Left
MGE Galaxy PW 200kVA Front Left
MGE Galaxy PW 200kVA Miscellaneous
MGE Galaxy PW 200kVA Miscellaneous
  • Performance 3 phase power protection designed for flexibility in order to meet a wide range of requirements: from data centers to industrial and facilities applications ...

  • Includes: Installation guide, User manual

View Product Overview

GWTUPS200 Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (160000 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
160.0kWatts / 200.0kVA
Output Connections
(1) Hard wire 5-wire (3P + N + E) (Battery Backup)
(1) Hard wire 4-wire (3P + N) (Battery Backup)
Nominal Output Voltage
208V 3PH, 480V 3PH, 600V 3PH
Nominal Input Voltage
208V 3PH, 480V 3PH, 600V 3PH
Input Connections
Hard wire 4-wire (3P + N), Hard wire 5-wire (3P + N + E)
Maximum Input Current
692.0A
MGE Galaxy PW 200kVA
Performance 3 phase power protection designed for flexibility in order to meet a wide range of requirements: from data centers to industrial and facilities applications.
Includes: Installation guide, User manual
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Automatic internal bypass
    Pure static bypass switch without bridging contactor securing a fast and reliable transfer to and from bypass, rated for 125% nominal load.
  • Front-access servicing
    Simplifies installation and UPS maintenance while minimizing space requirements.
  • Generator compatible
    Ensures clean, uninterrupted power to protected equipment when generator power is used.
  • LCD graphics display
    Text and mimic diagrams that display modes of operation, system parameters and alarms.
  • Manual maintenance bypass
    Reduces installation costs by eliminating the need for an external mechanical bypass.
  • Parallel-capacity capability
    Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
  • Parallel-redundant capability
    Powers the connected equipment with multiple uninterruptible power supplies and redundant fan design to increase system redundancy.

MGE Galaxy PW Features & Benefits

Availability

Dual mains input
Increases availability by allowing the UPS to be connected to two separate power sources.
Frequency and voltage regulation
Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
Parallel-capacity capability
Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
Parallel-redundant capability
Powers the connected equipment with multiple uninterruptible power supplies and redundant fan design to increase system redundancy.
Temperature-compensated battery charging
Prolongs battery life by regulating the charge voltage according to battery temperature.

Serviceability

Technical support
Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.
Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.
Multiple levels of service
With the option of packages or individual service components, our services are structured to allow you to pick and choose based on your needs.

Manageability

Network management capability
Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet.
LCD graphics display
Text and mimic diagrams that display modes of operation, system parameters and alarms.
LED status indicators
Quickly understand unit and power status with visual indicators.

Product Distribution

Afghanistan, Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Australia, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, China, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Fiji, Grenada, Guatemala, Guyana, Hong Kong, Honduras, Haiti, Indonesia, India, Jamaica, Cambodia, Saint Kitts And Nevis, South Korea, Cayman Islands, Saint Lucia, Morocco, Myanmar, Mexico, Malaysia, Nicaragua, New Zealand, Panama, Peru, Philippines, Puerto Rico, Paraguay, Singapore, El Salvador, Thailand, Trinidad and Tobago, Taiwan, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam

Technical Specifications

Output

Max Configurable Power (Watts)
160.0kWatts / 200.0kVA
Neutral Output Current
433A
Output Voltage Note
Configurable for 380 : 400 or 415 V 3 Phase nominal output voltage
Efficiency at Full Load
93.5 %
Output Voltage Distortion
Less than 2 %
Output Frequency (sync to mains)
50 Hz +/- 0.1 % For 50 Hz nominal Unsynchronised, 50/60 Hz +/- 5 % Sync to mains, 60 Hz +/- 0.1 % For 60 Hz nominal Unsynchronised
Other Output Voltages
400 V
Topology
Double conversion online
Waveform type
Sine wave
Overload Operation
10 minutes at 125% and 60 seconds at 150%
Maximum Output Current
476
Output Voltage THD
< 2% linear load and < 3% non-linear load
Output Voltage Tolerance
+/- 1% static and +/- 5% at 100% load step
Bypass
Built-in maintenance bypass

Input

Input frequency
45 - 65 Hz
Input voltage range for main operations
177 - 239 (208 V), 323 - 437 (380 V) Adjustable, 340 - 460 (400 V), 340 - 460 (400 V) Adjustable, 357 - 477 (415 V) Adjustable, 408 - 552 (480 V)V
Efficiency at Full Load
93.5 %
Input Total Harmonic Distortion
Less than 7 % for full load
Type of Input Protection Required
3-pole circuit breaker
Other Input Voltages
400 V
Maximum Short Circuit Withstand (Icw)
16.0kAmps
Input Power Factor at Full Load
0.81

Batteries & Runtime

Battery type
External battery system
End of Discharge Maximum Battery Current
540.0A

Communications & Management

Control panel
Multifunction LCD status and control console
Audible Alarm
Audible and visible alarms prioritized by severity
Emergency Power Off (EPO)
Yes
Available SmartSlot™ Interface Quantity
3

Physical

Maximum Height
1900MM, 190.0CM
Maximum Width
1015MM, 101.5CM
Maximum Depth
825MM, 82.5CM
Net Weight
1200.0KG
Shipping weight
1220.0KG
Shipping Height
2030MM, 203.0CM
Shipping Width
1320MM, 132.0CM
Shipping Depth
900MM, 90.0CM
Color
Beige
Units per Pallet
1.0

Environmental

Operating Temperature
0 - 35 °C
Operating Relative Humidity
20 - 80 %
Operating Elevation
0 - 1000.05meters
Storage Temperature
-25 - 40 °C
Storage Elevation
0 - 9144meters
Audible noise at 1 meter from surface of unit
68.0dBA
Protection Class
IP20

Conformance

Approvals
CE, EN/IEC 62040-1-1, EN/IEC 62040-2, EN/IEC 62040-3, IEC 61000-4-5, ISO 14001, ISO 9001, LCIE, TÜV
Standard warranty
1 year repair or replace

General

Bypass Connection
4 wire (3P + N), 5 wire (3P + N + E)
Bypass Protection Device
400.0
Max Bypass Input Current
338.0A

Options

Services