Galaxy VS UPS 10kW 208V with N+1 power module for external batteries, Start-up 5x8
-
Highly efficient, easy-to-deploy 10kW, 208V 3-phase UPS that brings best-in-class power protection and low total cost of ownership to edge, small and medium data ...
-
Includes: Dust filter, EcoStruxure IT ready (UPS), Installation guide, Integrated network management, Power modules ship installed, Start-up service
GVSUPS10KRFS Features
Key Features
Run time for load
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.
—
The total load (power draw) entered exceeds the maximum value for this product (10000W)
Please enter load to see estimated run time
Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.
—
Please enter load to see calculated "Max. Capacity Used"
Output power capacity
10.0kWatts
/ 10.0kVA
Nominal Output Voltage
208V 3PH
Nominal Input Voltage
208V 3PH
Maximum Input Current
36.0A
Galaxy VS UPS 10kW 208V with N+1 power module for external batteries, Start-up 5x8
Highly efficient, easy-to-deploy 10kW, 208V 3-phase UPS that brings best-in-class power protection and low total cost of ownership to edge, small and medium data centers, as well as to critical infrastructure in commercial and industrial applications. Includes 5x8 start-up service and one additional power module for N+1 redundancy.
Includes: Dust filter, EcoStruxure IT ready (UPS), Installation guide, Integrated network management, Power modules ship installed, Start-up service
Galaxy VS Features & Benefits
Serviceability
Multiple levels of service offers
With the option of packages or individual service components, our services are structured to allow you to pick and choose what you would like Schneider Electric to do for you.
EcoStruxure IT Expert
From your smartphone or computer, connect to our cloud-based, do-it-yourself monitoring system that collects, organizes, and distributes critical alerts and key information in real time, providing a unified view of even highly distributed physical infrastructure environments. Optimize your uptime and maintenance planning, and anticipate infrastructure issues before they occur with advanced analytics and performance benchmarking. Available in select countries. To learn more, visit a target="_blank" href="http://www.ecostruxureit.com" ecostruxureit.com /a .
Modular UPS design
Provides design redundancy and fast serviceability with improved mean time to repair, via self-diagnosing, field-replaceable modules.
Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.
Availability
Parallel-redundant capable
Power the connected equipment with multiple uninterruptible power supplies to increase system redundancy
Built-in backfeed protection
Full built-in backfeed contactor ensures that no electricity is sent back to the grid.
Embedded Network Management Card
Allows you to remotely manage alert thresholds and monitor your UPS over EcoStruxure IT, Web, SNMP, or Modbus TCP and Modbus RTU.
Compatible with Schneider Electric's lithium ion battery solution
Reduces system footprint and weight, cooling and maintenance requirements, and total cost of ownership; offers double the life of VRLA batteries; and improves backup storage predictability and manageability. br / Click a href="http://www.schneider-electric.com/b2b/en/solutions/system/s4/data-center-and-network-systems-lithium-ion-battery/index.jsp"; target="_blank" here /a for more details.
Parallel-capacity capable
Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
Flexible DC bus
Optimizes battery sizing and supports a wide range of energy storage technologies, including VRLA, Li-ion, and NiCd batteries.
Total cost of Ownership
Robust operation
No power derating in kW up to 40 degrees C or 104 degrees F.
Input Power Factor Correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
Wide input voltage range
Designed for harsh electrical environments to save battery life.
Compact UPS
High-density technology and full front access make this UPS a footprint saver well suited for confined spaces.
High efficiency in double conversion mode
Consistently high power quality at high efficiency, even at low load levels. Any disturbances on the distribution waveform are regenerated via the zero transfer time AC to DC then DC to AC conversion process. The battery is only used as a back-up source.
ECOnversion mode
Operating mode that ensures ultra high efficiency while charging the batteries, conditioning the load power factor and ensuring a Class 1 output voltage regulation.
Product Distribution
Antigua and Barbuda, Netherlands Antilles, Aruba, Barbados, Bermuda, Bahamas, Belize, Canada, Colombia, Costa Rica, Dominican Republic, Ecuador, Guatemala, Honduras, Haiti, Jamaica, Japan, Saint Kitts And Nevis, Mexico, Nicaragua, Panama, Puerto Rico, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Venezuela, U.S. Virgin Islands
Output
Max Configurable Power (Watts)
10.0kWatts
/ 10.0kVA
Output Frequency (sync to mains)
50 Hz +/- 0.1 % For 50 Hz nominal Unsynchronised, 50 Hz Sync to mains, 60 Hz +/- 0.1 % For 60 Hz nominal Unsynchronised, 60 Hz Sync to mains
Load Crest Factor
2.5
Topology
Double conversion online
Waveform type
Sine wave
Overload Operation
10 minutes at 125% and 60 seconds at 150%
Output Voltage Tolerance
+/-1% after 50ms
Bypass
Built-in static bypass
Input
Input frequency
40 - 70 Hz
Input voltage range for main operations
177 - 239 (208 V)V
Input Total Harmonic Distortion
Less than 5 % for full load
Other Input Voltages
200, 220
Maximum Short Circuit Withstand (Icw)
65.0kAmps
Batteries & Runtime
Battery type
External battery system
Nominal Battery Voltage
384...480 V DC
End of Discharge Maximum Battery Current
34.0A
End of Discharge Battery Voltage
307 V DC
Communications & Management
Control panel
Touch screen LCD user interface
Audible Alarm
Audible and visible alarms prioritized by severity
Physical
Maximum Height
1485MM, 148.5CM
Maximum Width
521MM, 52.1CM
Maximum Depth
847MM, 84.7CM
Net Weight
250.0KG
Color
Gloss level 85%, White
Environmental
Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (Non-condensing) %
Operating Elevation
0 - 1005.84meters
Storage Temperature
-25 - 55 °C
Audible noise at 1 meter from surface of unit
68.0dBA
Online thermal dissipation
1891.0BTU/hr
Protection Class
IP21
Conformance
Approvals
FCC part 15 class A, IEC 60721-4-2 level 2M2, IEC 62040-1-1, IEC 62040-2, UL 1778 5th edition, UL 924
Standard warranty
1 year on-site repair or replace with factory authorized Start-Up