Compaq Presario 1200/1600/1800 Series NiMH Notebook Battery

Compaq Presario 1200/1600/1800 Series NiMH Notebook Battery Front Left
Compaq Presario 1200/1600/1800 Series NiMH Notebook Battery Front Left
Compaq Presario 1200/1600/1800 Series NiMH Notebook Battery Front Left
Compaq Presario 1200/1600/1800 Series NiMH Notebook Battery Packaging
Compaq Presario 1200/1600/1800 Series NiMH Notebook Battery Packaging
Compaq Presario 1200/1600/1800 Series NiMH Notebook Battery Front Left
Compaq Presario 1200/1600/1800 Series NiMH Notebook Battery Packaging
Compaq Presario 1200/1600/1800 Series NiMH Notebook Battery Packaging
  • Portable computer batteries for the leading brands of notebook computers.

  • Includes: User Manual

View Product Overview

LBCCQ1 Features

Compaq Presario 1200/1600/1800 Series NiMH Notebook Battery
Portable computer batteries for the leading brands of notebook computers.
Includes: User Manual

Replacement Notebook Batteries Features & Benefits

Compatiblity

OEM Specifications
Meets or exceeds the OEM specifications.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bolivia, Brazil, Belize, Canada, Chile, Colombia, Costa Rica, Cuba, Dominican Republic, Ecuador, Falkland Islands, Guatemala, Guyana, Honduras, Jamaica, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Trinidad and Tobago, United States, Uruguay, Venezuela, U.S. Virgin Islands

Technical Specifications

Output

Battery Capacity (mAh)
3800
Battery Output Voltage
9.6

Input

Number of Power Cords
1

Batteries & Runtime

Battery type
Nickel Metal Hydride
Battery mounting
Enclosed battery cartridge
Battery Volt-Amp-Hour Capacity
36

Physical

Maximum Height
216MM, 21.6CM
Maximum Width
127MM, 12.7CM
Maximum Depth
51MM, 5.08CM
Net Weight
0.68KG
Shipping weight
0.92KG
Shipping Height
229MM, 22.86CM
Shipping Width
140MM, 13.98CM
Shipping Depth
64MM, 6.36CM
Color
Black

Environmental

Operating Temperature
10 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-15000meters
Storage Temperature
0 - 55 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-15000meters

Conformance

Approvals
CE
Standard warranty
1 year repair or replace

Options

Services