Back-UPS RS 1000VA

Back-UPS RS 1000VA Front Left
Back-UPS RS 1000VA Front Left
Back-UPS RS 1000VA Front Left
Back-UPS RS 1000VA Front Left
Back-UPS RS 1000VA Front Right
Back-UPS RS 1000VA Front Straight
Back-UPS RS 1000VA Front Straight
Back-UPS RS 1000VA Back
Back-UPS RS 1000VA Back
Back-UPS RS 1000VA Application
Back-UPS RS 1000VA Application
Back-UPS RS 1000VA Front Left
Back-UPS RS 1000VA Front Left
Back-UPS RS 1000VA Front Right
Back-UPS RS 1000VA Front Straight
Back-UPS RS 1000VA Front Straight
Back-UPS RS 1000VA Back
Back-UPS RS 1000VA Back
Back-UPS RS 1000VA Application
Back-UPS RS 1000VA Application
  • High Performance Battery Backup & Protection for Business Computers

  • Includes: CD with software, Cord management straps, Telephone cable, USB cable, User manual

View Product Overview
Replacement battery
User replaceable battery not available

BR1000 Features

Key Features

Run time for load W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (600W)

Please enter load to see estimated run time

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
600 Watts / 1.0kVA
Rack Height
2U
Output Connections
(6) NEMA 5-15R (Battery Backup)
(2) NEMA 5-15R (Surge Protection)
Nominal Output Voltage
120V
Nominal Input Voltage
120V
Input Connections
NEMA 5-15P
Cord Length
1.8meters
Back-UPS RS 1000VA
High Performance Battery Backup & Protection for Business Computers
Includes: CD with software, Cord management straps, Telephone cable, USB cable, User manual

Back-UPS RS Features & Benefits

Marketing features

Boost and Trim Automatic Voltage Regulation (AVR)
Automatically corrects low and high voltage conditions, allowing you to work through brownouts and overvoltages without discharging the battery. This saves battery life, increases uptime, and improves your productivity.
Lifetime data recovery warranty
Provides peace of mind by providing professional data recovery services in the event data is lost due to the failure of the unit.
USB connectivity
Provides management of the UPS via a USB port (not available on all models).
Serial connectivity
Provides management of the UPS via a serial port.

Manageability

Intelligent battery management
Micro-processor controlled battery charging and diagnostic testing ensures maximum battery life.
Adjustable voltage-transfer points
Maximizes useful battery life by widening the input voltage window or tightening the output voltage regulation.
Adjustable voltage sensitivity
Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.

Convenience

Battery replacement without tools
Enables fast battery replacement, lowering Mean Time to Repair (MTTR).
Cold-start capable
Provides temporary battery power when the utility power is out.
Automatic restart of loads after UPS shutdown
Automatically starts up the connected equipment upon the return of utility power.
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Resettable circuit breakers
Enables a quick recovery from overload events.
LED status indicators
Quickly understand unit and power status with visual indicators.
Audible alarms
Provides notification of changing utility power and UPS power conditions
User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Transformer-block spaced outlets
Protect equipment with input transformer blocks without blocking access to other receptacles.

Protection

Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bolivia, Belize, Canada, Chile, Colombia, Costa Rica, Dominican Republic, Ecuador, Guatemala, Guyana, Honduras, Jamaica, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Trinidad and Tobago, United States, Uruguay, Venezuela, U.S. Virgin Islands

Technical Specifications

Output

Max Configurable Power (Watts)
600 Watts / 1.0kVA
Topology
Line interactive
Maximum Output Current
12

Input

Input frequency
47 - 63 Hz
Input voltage range for main operations
78 - 152 Adjustable, 88 - 148V
Number of Power Cords
1

Batteries & Runtime

Battery type
Lead-acid battery
Included Battery Modules
1
Typical recharge time
8hour(s)
Expected Battery Life (years)
4 - 6
RBC Quantity
1
Battery Charge Power (Watts)
20 Watts

Communications & Management

Interface Port(s)
USB
Control panel
LED status display with on line : on battery : replace battery and overload indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : configurable delays

Surge Protection and Filtering

Surge energy rating
420Joules
Data Line Protection
RJ45 10/100 Base-T Ethernet protection, RJ45 modem/fax protection (two wire single line)
Filtering
Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
371MM, 37.1CM
Maximum Width
86MM, 8.6CM
Maximum Depth
333MM, 33.3CM
Net Weight
10.0KG
Shipping weight
10.45KG
Shipping Height
455MM, 45.5CM
Shipping Width
203MM, 20.3CM
Shipping Depth
416MM, 41.6CM
Color
Beige
Master Carton Units
2.0
Units per Pallet
24.0
SCC Codes
10731304193132

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-5 - 45 °C
Storage Elevation
0 - 15240meters
Audible noise at 1 meter from surface of unit
45.0dBA
Online thermal dissipation
180.0BTU/hr

Conformance

Approvals
CUL listed, FCC part 15 class B, FCC part 68, UL 1449, UL 1778, UL listed
Equipment protection policy
Lifetime : $150000
Standard warranty
3 years repair or replace

Options

Services