Our Brands

Back-UPS 650

Back-UPS 650 Front Left
Back-UPS 650 Front Left
Back-UPS 650 Front Left
Back-UPS 650 Back
Back-UPS 650 Front Left
Back-UPS 650 Back
  • Battery Backup & Surge Protector for Electronics and Computers

  • Includes: Basic UPS signalling RS-232 cable, CD with software, Cord management straps, User manual

View Product Overview

BK650MC Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (400 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
400 Watts / 650VA
Output Connections
(3) NEMA 5-15R (Surge Protection)
(3) NEMA 5-15R (Battery Backup)
Nominal Output Voltage
120V
Nominal Input Voltage
120V
Input Connections
NEMA 5-15P
Cord Length
1.8meters
Back-UPS 650
Battery Backup & Surge Protector for Electronics and Computers
Includes: Basic UPS signalling RS-232 cable, CD with software, Cord management straps, User manual

Back-UPS Features & Benefits

Protection

Battery and surge protected outlets
Back up and protect your hardware and data during power outages, surges and spikes .
Surge only outlets
Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.

Marketing features

Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment

Safety

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Manageability

Audible alarms
Provides notification of changing utility power and UPS power conditions
LED status display
Quickly understand unit and power status with visual indicators.

Availability

Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bolivia, Belize, Canada, Chile, Colombia, Costa Rica, Dominican Republic, Ecuador, Guatemala, Guyana, Honduras, Jamaica, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, Saudi Arabia, El Salvador, Trinidad and Tobago, United States, Uruguay, Venezuela, U.S. Virgin Islands

Technical Specifications

Output

Max Configurable Power (Watts)
400 Watts / 650VA
Topology
Standby
Maximum Output Current
12

Input

Input frequency
60 Hz +/- 3 Hz
Input voltage range for main operations
103 - 150, 88 - 150 AdjustableV
Number of Power Cords
1

Batteries & Runtime

Battery type
Lead-acid battery
Typical recharge time
11hour(s)
Replacement Battery
Expected Battery Life (years)
3 - 5
Replacement battery cartridge note
Units with a serial number below XX9828, use RBC3
RBC Quantity
1
Battery Charge Power (Watts)
12 Watts

Communications & Management

Interface Port(s)
DB-9 RS-232
Control panel
Output power on indicator LED
Audible Alarm
Alarm when on battery : distinctive low battery alarm : configurable delays

Surge Protection and Filtering

Surge energy rating
320Joules
Data Line Protection
RJ11 modem/fax/DSL protection (two wire single line)
Filtering
Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
168MM, 16.8CM
Maximum Width
119MM, 11.9CM
Maximum Depth
361MM, 36.1CM
Net Weight
10.82KG
Shipping weight
12.27KG
Shipping Height
312MM, 31.2CM
Shipping Width
259MM, 25.9CM
Shipping Depth
503MM, 50.3CM
Color
Beige
Master Carton Units
2.0
SCC Codes
10731304009853

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters
Audible noise at 1 meter from surface of unit
40.0dBA
Online thermal dissipation
25.0BTU/hr

Conformance

Approvals
CSA, FCC part 68, UL 1778
Equipment protection policy
Lifetime : $100000
Standard warranty
2 years repair or replace

Options

Services