All In One Module Dual Bay 190kW 27 rack InRow CW 480V

All In One Module Dual Bay 190kW 27 rack InRow CW 480V Front Right
All In One Module Dual Bay 190kW 27 rack InRow CW 480V Front Right
All In One Module Dual Bay 190kW 27 rack InRow CW 480V Front Right
All In One Module Dual Bay 190kW 27 rack InRow CW 480V Front Right
All In One Module Dual Bay 190kW 27 rack InRow CW 480V Front Right
All In One Module Dual Bay 190kW 27 rack InRow CW 480V Front Right
All In One Module Dual Bay 190kW 27 rack InRow CW 480V Front Right
All In One Module Dual Bay 190kW 27 rack InRow CW 480V Front Right
All In One Module Dual Bay 190kW 27 rack InRow CW 480V Front Right
All In One Module Dual Bay 190kW 27 rack InRow CW 480V Front Right
  • Prefabricated IT Infrastructure (UPS, cooling, racks, and management software), factory assembled all in one purpose-built, secure, weather proof structure.

  • Includes: EcoStruxure IT ready (UPS), Integrated network management

View Product Overview

PFMIEC190C1N27C Features

Key Features

Rack Height
42U
Nominal Output Voltage
208V 3PH
Nominal Input Voltage
480V 3PH
Input Connections
Hard wire 4-wire (3P + E)
All In One Module Dual Bay 190kW 27 rack InRow CW 480V
Prefabricated IT Infrastructure (UPS, cooling, racks, and management software), factory assembled all in one purpose-built, secure, weather proof structure.
Includes: EcoStruxure IT ready (UPS), Integrated network management
  • Air Return System
    Centralized hot air return system for room and external air handling systems minimize obstruction of lighting into the aisle and provide cable access from within the contained aisle.
  • Integrated with InfraStruxure products
    Schneider Electric cooling, power distribution, and cable management products work seamlessly with IT enclosures to provide a complete infrastructure support system.
  • Integrates with StruxureWare Data Center Expert
    An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network

All-in-one module Features & Benefits

Agility

Simple and Fast Deployment
Prefabricated Data Center Modules arrive on site ready to deploy which significantly reduces installation time and cost.
Struxureware Data Center Expert Preinstalled
Industry proven DCIM software provides real-time monitoring, user-defined reports and graphs, and fault notification and escalation of critical infrastructure events. Software is preinstalled, significantly reducing on- site configuration and cost.
Scalable and Flexible
Prefabricated modules inherently allow for scalable growth of IT infrastructure and the flexibility to adjust the design and size of future phases of deployment. Capital investments can be deferred, improving cash flow.
Pre-engineered and Factory Assembled
Prefabricated Modules are designed and built to precise specifications in a controlled factory environment and utilize DCIM software which results in improved reliability and a more predictably performing data center.

Product Distribution

United Arab Emirates, Antigua and Barbuda, Anguilla, Netherlands Antilles, Austria, Australia, Aruba, Barbados, Belgium, Bulgaria, Bermuda, Bolivia, Bahamas, Belize, Canada, Switzerland, China, Costa Rica, Serbia and Montenegro, Czech Republic, Germany, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Spain, Finland, France, United Kingdom, Grenada, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Italy, Jamaica, Japan, Saint Kitts And Nevis, South Korea, Cayman Islands, Kazakhstan, Saint Lucia, Lithuania, Latvia, Morocco, Macedonia, Mexico, Malaysia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Panama, Philippines, Poland, Puerto Rico, Portugal, Paraguay, Romania, Russia, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, El Salvador, Thailand, Tunisia, Turkey, Trinidad and Tobago, Taiwan, Ukraine, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, South Africa

Technical Specifications

Output

Output Frequency (sync to mains)
60 Hz Sync to mains
Load Crest Factor
Unlimited
Waveform type
Sine wave
kW per Rack
7.0kW
PDU Amp Capacity
16.0Amps
PDU Type
Red
Configured Power
190.0kWatts
Bypass
Internal bypass (automatic and manual)

Input

Input frequency
60 Hz +/- 0.5 / 1 / 2 / 4 / 6 / 8 % Programmable
Input voltage range for main operations
408 - 552 (480 V), 408 - 552 (480 V) AdjustableV

Batteries & Runtime

Battery type
VRLA

Communications & Management

Emergency Power Off (EPO)
Optional

Physical

Maximum Height
3620MM, 362.0CM
Maximum Width
6005MM, 600.5CM
Maximum Depth
13716MM, 1371.6CM
Net Weight
54431.04KG
Color
White
Number of Racks
27.0U
Rack Free Space
1134U

Environmental

Operating Temperature
-25 - 40 °C
Operating Elevation
0 - 457.2meters
Protection Class
IP55

Conformance

Approvals
UL classified
Standard warranty
1 year (parts only)

Options

Services