Our Brands

APC Smart-UPS SRT 6kVA PDU 208V (4) L6-20 & (1) L6-30

APC Smart-UPS SRT 6kVA PDU 208V (4) L6-20 & (1) L6-30 Miscellaneous
APC Smart-UPS SRT 6kVA PDU 208V (4) L6-20 & (1) L6-30 Miscellaneous
APC Smart-UPS SRT 6kVA PDU 208V (4) L6-20 & (1) L6-30 Miscellaneous
APC Smart-UPS SRT 6kVA PDU 208V (4) L6-20 & (1) L6-30 Miscellaneous
RoHS
  • Includes: Installation guide

View Product Overview

SRT005 Features

Key Features

Output Connections
(1) NEMA L6-30R
(4) NEMA L6-20R
Nominal Input Voltage
208V
APC Smart-UPS SRT 6kVA PDU 208V (4) L6-20 & (1) L6-30
Includes: Installation guide

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Output

Input

Physical

Maximum Height
190MM, 19.0CM
Maximum Width
121MM, 12.1CM
Maximum Depth
51MM, 5.1CM
Net Weight
0.91KG
Shipping weight
1.36KG
Shipping Height
203MM, 20.3CM
Shipping Width
229MM, 22.9CM
Shipping Depth
279MM, 27.9CM

Conformance

Standard warranty
3 years repair or replace

Sustainable Offer Status

RoHS
Compliant

Options

Services