APC Smart-UPS RT PDU 15/20kVA, 200/240V, 4x IEC60320 C19

APC Smart-UPS RT PDU 15/20kVA, 200/240V, 4x IEC60320 C19 Front Left
APC Smart-UPS RT PDU 15/20kVA, 200/240V, 4x IEC60320 C19 Front Left
APC Smart-UPS RT PDU 15/20kVA, 200/240V, 4x IEC60320 C19 Front Left
APC Smart-UPS RT PDU 15/20kVA, 200/240V, 4x IEC60320 C19 Front Straight
APC Smart-UPS RT PDU 15/20kVA, 200/240V, 4x IEC60320 C19 Front Left
APC Smart-UPS RT PDU 15/20kVA, 200/240V, 4x IEC60320 C19 Front Straight
  • Accessory solutions to tailor the Smart-UPS to meet your specific needs

  • Includes: Installation guide

View Product Overview

SURTPD2 Features

Key Features

Output Connections
(4) IEC 60320 C19
Nominal Output Voltage
200V, 208V
Nominal Input Voltage
200V, 208V, 240V
Input Connections
Hard wire 3-wire (2P + E)
APC Smart-UPS RT PDU 15/20kVA, 200/240V, 4x IEC60320 C19
Accessory solutions to tailor the Smart-UPS to meet your specific needs
Includes: Installation guide

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Output

Other Output Voltages
240 V

Input

Input frequency
50/60 Hz +/- 3 Hz Auto-sensing

Physical

Maximum Height
125MM, 12.5CM
Maximum Width
208MM, 20.8CM
Maximum Depth
85MM, 8.5CM
Net Weight
1.82KG
Shipping weight
2.27KG
Shipping Height
140MM, 14.0CM
Shipping Width
200MM, 20.0CM
Shipping Depth
220MM, 22.0CM

Conformance

Standard warranty
1 year

Options

Services