APC Smart-UPS RT 10,000VA RM 208V

APC Smart-UPS RT 10,000VA RM 208V Front Left
APC Smart-UPS RT 10,000VA RM 208V Front Left
APC Smart-UPS RT 10,000VA RM 208V Front Left
APC Smart-UPS RT 10,000VA RM 208V Front Left
APC Smart-UPS RT 10,000VA RM 208V Front Left
APC Smart-UPS RT 10,000VA RM 208V Back
APC Smart-UPS RT 10,000VA RM 208V Back
APC Smart-UPS RT 10,000VA RM 208V Front Left
APC Smart-UPS RT 10,000VA RM 208V Front Left
APC Smart-UPS RT 10,000VA RM 208V Front Left
APC Smart-UPS RT 10,000VA RM 208V Back
APC Smart-UPS RT 10,000VA RM 208V Back
  • High density, double-conversion on-line power protection with scalable runtime

  • Includes: CD with software, Rack mounting support rails, Smart UPS signalling RS-232 cable, User manual, Web/SNMP management card

View Product Overview
Replacement battery
User replaceable battery not available

SURT10000RMXLT Features

Key Features

Run time for load W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (8000W)

Please enter load to see estimated run time

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
8.0kWatts / 10.0kVA
Rack Height
6U
Output Connections
(2) NEMA L6-20R (Battery Backup)
(2) NEMA L6-30R (Battery Backup)
Nominal Output Voltage
208V
Nominal Input Voltage
208V
Input Connections
Hard wire 3-wire (2P + E)
APC Smart-UPS RT 10,000VA RM 208V
High density, double-conversion on-line power protection with scalable runtime
Includes: CD with software, Rack mounting support rails, Smart UPS signalling RS-232 cable, User manual, Web/SNMP management card

Smart-UPS On-Line Features & Benefits

Adaptability

Rack/Tower convertible
Protects the initial investment in the UPS when migrating from tower to rack-mount environment.
Plug-and-Play external batteries
Ensures clean, uninterrupted power to the loads when adding extra runtime to the UPS.
Flash upgradeable firmware
Install maintenance releases of firmware remotely using FTP.

Availability

Automatic internal bypass
Supplies utility power to the connected loads in the event of a UPS power overload or fault.
Automatic restart of loads after UPS shutdown
Automatically starts up the connected equipment upon the return of utility power.
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Scalable runtime
Allows additional run time to be quickly added as needed.
Temperature-compensated battery charging
Prolongs battery life by regulating the charge voltage according to battery temperature.

Manageability

Network manageable
Provides remote power management of the UPS over the network.
LED status indicators
Quickly understand unit and power status with visual indicators.
Serial connectivity
Provides management of the UPS via a serial port.
InfraStruXure Manager Compatible
Enables centralized management via the APC InfraStruXure Manager.
SmartSlot
Customize UPS capabilities with management cards.

Marketing features

Peace of mind that comes with full equipment compatibility and reliability of a leader
Provides pure sine wave output which is recommended by server manufacturers using active power factor corrected (PFC) power supplies. Safety agency tested and approved means that you can deploy Smart-UPS with confidence that they meet or exceed the industry’s most rigorous standards.
Low operating and maintenance costs with proven reliability and intelligent battery management .
Intelligent battery management, pioneered by APC, maximizes battery performance and life through intelligent, precision temperature compensated charging. Automatic self tests insure battery reliability and warn customers in advance of battery replacement. Convenient, easy to connect, hot-swappable battery modules provide battery replacement without powering down.
Avoids costly power problems by keeping your IT equipment and data protected and available .
Network grade power conditioning protects from damaging surges and disruptive noise. The double conversion architecture provides tight voltage regulation, frequency regulation ,and zero transfer time to battery during power events.
Save time with easy and convenient remote/network accessibility.
Network manageable via serial, USB or Ethernet. Includes Powerchute® Software for convenient monitoring and control, safe operating system shutdown, and innovative energy management capabilities.

Protection

Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
Frequency and voltage regulation
Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
Cold-start capable
Provides temporary battery power when the utility power is out.
Resettable circuit breaker
Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Input Power Factor Correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.

Serviceability

User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Predictive failure notification.
Provides early-warning fault analysis ensuring proactive component replacement.
Audible alarms
Provides notification of changing utility power and UPS power conditions
Disconnected battery notification
Warns when a battery is not available to provide backup power.
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, French Guiana, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Saint Lucia, Madagascar, Martinique, Mauritius, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, Reunion, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Mayotte

Technical Specifications

Output

Max Configurable Power (Watts)
8.0kWatts / 10.0kVA
Output Voltage Note
Configurable for 208 or 240 nominal output voltage
Efficiency at Full Load
92.0 %
Output Voltage Distortion
Less than 3 %
Output Frequency (sync to mains)
50/60 Hz +/- 3 Hz user adjustable +/- 0.1 Hz Sync to mains
Other Output Voltages
240
Load Crest Factor
3 : 1
Topology
Double conversion online
Waveform type
Sine wave
Bypass
Internal bypass (automatic and manual)

Input

Input frequency
50/60 Hz +/- 5 Hz Auto-sensing
Input voltage range for main operations
160 - 280V
Efficiency at Full Load
92.0 %
Other Input Voltages
240

Batteries & Runtime

Battery type
Lead-acid battery
Included Battery Modules
4
Typical recharge time
2.2hour(s)
Expected Battery Life (years)
3 - 5
RBC Quantity
2
Battery Charge Power (Watts)
869 Watts
Extendable Run Time
1

Communications & Management

Interface Port(s)
DB-9 RS-232, RJ-45 10/100 Base-T, Smart-Slot
Control panel
LED status display with load and battery bar-graphs and on line : on battery : replace battery : overload and bypass indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
Emergency Power Off (EPO)
Yes

Surge Protection and Filtering

Filtering
Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
263MM, 26.3CM
Maximum Width
432MM, 43.2CM
Maximum Depth
736MM, 73.6CM
Net Weight
110.91KG
Shipping weight
129.09KG
Shipping Height
552MM, 55.2CM
Shipping Width
597MM, 59.7CM
Shipping Depth
991MM, 99.1CM
Color
Black
Units per Pallet
1.0

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Elevation
0 - 15240meters
Audible noise at 1 meter from surface of unit
55.0dBA
Online thermal dissipation
2216.0BTU/hr

Conformance

Approvals
CSA, FCC part 15 class A, UL 1778
Standard warranty
2 years repair or replace

Options

Services