Our Brands

APC SILCON 500KW 480V SPARE PART KIT LEVEL 1

APC SILCON 500KW 480V SPARE PART KIT LEVEL 1 Front Left
APC SILCON 500KW 480V SPARE PART KIT LEVEL 1 Front Left
APC SILCON 500KW 480V SPARE PART KIT LEVEL 1 Front Left
APC SILCON 500KW 480V SPARE PART KIT LEVEL 1 Front Left
APC SILCON 500KW 480V SPARE PART KIT LEVEL 1 Front Left
APC SILCON 500KW 480V SPARE PART KIT LEVEL 1 Front Left
  • This parts kit contains spare parts applicable to the APC product model shown

View Product Overview

SL500KG-SPL1 Features

APC SILCON 500KW 480V SPARE PART KIT LEVEL 1
This parts kit contains spare parts applicable to the APC product model shown

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Martinique, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, Saudi Arabia, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Input

Number of Power Cords
1

Physical

Maximum Height
108MM, 10.8CM
Maximum Width
210MM, 20.96CM
Maximum Depth
324MM, 32.38CM
Net Weight
2.73KG
Shipping weight
2.73KG
Shipping Height
108MM, 10.8CM
Shipping Width
210MM, 20.96CM
Shipping Depth
324MM, 32.38CM

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 1015.9meters
Storage Temperature
-50 - 40 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters

Conformance

Approvals
ISO 14001, ISO 9001
Standard warranty
1 year repair or replace

Options

Services