Our Brands

APC Essential SurgeArrest 6 Outlet 10 Foot Cord 120V

APC Essential SurgeArrest 6 Outlet 10 Foot Cord 120V Front Left
APC Essential SurgeArrest 6 Outlet 10 Foot Cord 120V Front Left
APC Essential SurgeArrest 6 Outlet 10 Foot Cord 120V Front Left
APC Essential SurgeArrest 6 Outlet 10 Foot Cord 120V Front Straight
APC Essential SurgeArrest 6 Outlet 10 Foot Cord 120V Front Left
APC Essential SurgeArrest 6 Outlet 10 Foot Cord 120V Front Straight
RoHS
  • Basic Protection Against Power Surges for Computers and Electronics

  • Includes: User manual

View Product Overview

PE610 Features

Key Features

Nominal Input Voltage
120V
Input Connections
NEMA 5-15P
Maximum Input Current
15.0A
APC Essential SurgeArrest 6 Outlet 10 Foot Cord 120V
Basic Protection Against Power Surges for Computers and Electronics
Includes: User manual
  • Catastrophic Event Protection
    SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
  • EMI and RFI noise filtering
    Reduces line noise that can cause data loss and keyboard errors.
  • Fail Safe Mode
    Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
  • IEEE let-through ratings and regulatory agency compliance
    APC surge protectors undergo stringent testing by IEEE, and are awarded "let-through ratings", which indicate the maximum voltage level that can possibly reach your equipment after a surge or voltage spike has passed through an electric surge protector. Lower IEEE let-through ratings indicate better protection and performance. The APC Essential SurgeArrest series offers optimal performance with a let-through rating of less than 330V to 500V for North American products, and a rating of less than 15% for products sold worldwide. All APC products comply with local agency safety requirements, including UL in North America and CE/Kema/Gost/C-tick/A-Tick/Telepermit in their respective regions.
  • Lightning and Surge Protection
    When measured via ANSI/IEEE 587 Category ''A" and "B" tests, the suppression performance of the APC Smart-UPS is superior to virtually all separate surge suppressors.
  • Noise Filtering
    Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.

SurgeArrest Essential Features & Benefits

Protection

Noise Filtering
Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.
Safety-Agency Approved Surge Protector
All the APC surge protectors undergo stringent testing to comply with global and local agency safety requirements.
Lightning and Surge Protection
To prevent damage to your equipment from electric power surges and spikes.

Marketing features

Data-line Protection
Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
Resettable circuit breaker
Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)

Safety

Fail Safe Mode
Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
Protection working indicator
SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.
Building Wiring Fault Indicator
This LED informs users of potentially dangerous wiring problems in the wall circuit.
Catastrophic Event Protection
SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Output

Number of Outlets
6.0
Receptacle Style
NEMA 5-15R

Input

Input frequency
50/60 Hz
Number of Power Cords
1
Maximum Line Current
15A

Surge Protection and Filtering

Surge energy rating
1080Joules
ts_nm_surge_response
1ns
Peak Current Common Mode
48kAmps
Peak Current Normal Mode
24kAmps

Physical

Maximum Height
280MM, 28.0CM
Maximum Width
52MM, 5.2CM
Maximum Depth
30MM, 3.0CM
Net Weight
0.67KG
Shipping weight
0.77KG
Shipping Height
310MM, 31.0CM
Shipping Width
145MM, 14.5CM
Shipping Depth
40MM, 4.0CM
Color
Black, Grey
Master Carton Dimensions (Length x Width x Height)
272 x 163 x 345MM
Master Carton Units
6.0
Master Carton Weight
4.92
Units per Pallet
264.0
SCC Codes
10731304336607

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (Non-condensing) %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 (Non-condensing) %
Storage Elevation
0 - 15240meters

Conformance

Approvals
MET Canada, MET USA, UL 1363, UL 1449
Equipment protection policy
Lifetime : $50000
Standard warranty
Limited Lifetime

Sustainable Offer Status

RoHS
Compliant

Options

Services