APC Back-UPS 650VA 230V

APC Back-UPS 650VA 230V Front Left
APC Back-UPS 650VA 230V Front Left
APC Back-UPS 650VA 230V Front Left
APC Back-UPS 650VA 230V Front Right
APC Back-UPS 650VA 230V Back
APC Back-UPS 650VA 230V Back
APC Back-UPS 650VA 230V Front Left
APC Back-UPS 650VA 230V Front Right
APC Back-UPS 650VA 230V Back
APC Back-UPS 650VA 230V Back
  • Battery Backup & Surge Protector for Electronics and Computers

  • Includes: Basic UPS signalling RS-232 cable, CD with software, User manual

View Product Overview

BK650MI Features

Key Features

Run time for load W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (400W)

Please enter load to see estimated run time

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
400 Watts / 650VA
Output Connections
(2) IEC Jumpers (Battery Backup)
(3) IEC 60320 C13 (Battery Backup)
(1) IEC 60320 C13 (Surge Protection)
Nominal Output Voltage
230V
Nominal Input Voltage
230V
Input Connections
IEC 60320 C14
APC Back-UPS 650VA 230V
Battery Backup & Surge Protector for Electronics and Computers
Includes: Basic UPS signalling RS-232 cable, CD with software, User manual

Back-UPS Features & Benefits

Safety

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Availability

Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.

Manageability

Audible alarms
Provides notification of changing utility power and UPS power conditions
LED status display
Quickly understand unit and power status with visual indicators.

Protection

Surge only outlets
Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
Battery and surge protected outlets
Back up and protect your hardware and data during power outages, surges and spikes.

Marketing features

Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment

Product Distribution

Afghanistan, Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Australia, Aruba, Barbados, Bolivia, Belize, Chile, Colombia, Costa Rica, Dominican Republic, Ecuador, Fiji, Guatemala, Guyana, Hong Kong, Honduras, Indonesia, Jamaica, South Korea, Myanmar, Mexico, Malaysia, Nicaragua, New Zealand, Panama, Peru, Philippines, Puerto Rico, Paraguay, Singapore, El Salvador, Thailand, Trinidad and Tobago, Uruguay, Venezuela, U.S. Virgin Islands, Vietnam

Technical Specifications

Output

Max Configurable Power (Watts)
400 Watts / 650VA
Topology
Standby
Transfer Time
4 ms typical : 8 ms maximum

Input

Input frequency
50/60 Hz +/- 5 Hz Manual switch
Input voltage range for main operations
160 - 286 Adjustable, 196 - 280V
Number of Power Cords
1

Batteries & Runtime

Battery type
Lead-acid battery
Typical recharge time
11hour(s)
Replacement Battery
Replacement battery cartridge note
Units with serial number between XX9748 to XX9803, use RBC3
RBC Quantity
1
Battery Charge Power (Watts)
12 Watts
Battery Volt-Amp-Hour Capacity
132

Communications & Management

Interface Port(s)
DB-9 RS-232
Control panel
Output power on indicator LED
Audible Alarm
Alarm when on battery : distinctive low battery alarm

Surge Protection and Filtering

Surge energy rating
300Joules
Filtering
Full time multi-pole noise filtering : 0.7% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
168MM, 16.8CM
Maximum Width
119MM, 11.9CM
Maximum Depth
361MM, 36.1CM
Net Weight
11.06KG
Shipping weight
12.56KG
Shipping Height
168MM, 16.8CM
Shipping Width
119MM, 11.9CM
Shipping Depth
361MM, 36.1CM
Color
Beige
SCC Codes
10731304009709

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Elevation
0 - 15240meters
Audible noise at 1 meter from surface of unit
40.0dBA
Online thermal dissipation
25.0BTU/hr

Conformance

Approvals
C-Tick, CE, EN 50091-1, EN 50091-2, GOST, VDE
Equipment protection policy
Lifetime : 100000 euros, Lifetime : 50000 GBP
Standard warranty
2 years repair or replace

Options

Services