APC BACK-UPS LS 500 VA 120V CLEAR

APC BACK-UPS LS 500 VA 120V CLEAR Front Left
APC BACK-UPS LS 500 VA 120V CLEAR Front Left
APC BACK-UPS LS 500 VA 120V CLEAR Front Left
APC BACK-UPS LS 500 VA 120V CLEAR Front Left
APC BACK-UPS LS 500 VA 120V CLEAR Front Right
APC BACK-UPS LS 500 VA 120V CLEAR Back
APC BACK-UPS LS 500 VA 120V CLEAR Back
APC BACK-UPS LS 500 VA 120V CLEAR Packaging
APC BACK-UPS LS 500 VA 120V CLEAR Front Left
APC BACK-UPS LS 500 VA 120V CLEAR Front Left
APC BACK-UPS LS 500 VA 120V CLEAR Front Right
APC BACK-UPS LS 500 VA 120V CLEAR Back
APC BACK-UPS LS 500 VA 120V CLEAR Back
APC BACK-UPS LS 500 VA 120V CLEAR Packaging
  • High Performance Battery Backup & Protection for Home Computers

  • Includes: CD with software, Cord management straps, USB cable, User manual

View Product Overview
Replacement battery
User replaceable battery not available

BP500CLR Features

Key Features

Run time for load W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (315W)

Please enter load to see estimated run time

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
315 Watts / 500VA
Output Connections
(3) NEMA 5-15R (Surge Protection)
(4) NEMA 5-15R (Battery Backup)
Nominal Output Voltage
120V
Nominal Input Voltage
120V
Input Connections
NEMA 5-15P
Cord Length
1.8meters
APC BACK-UPS LS 500 VA 120V CLEAR
High Performance Battery Backup & Protection for Home Computers
Includes: CD with software, Cord management straps, USB cable, User manual

Back-UPS LS Features & Benefits

Protection

Lifetime data recovery warranty
Provides peace of mind by providing professional data recovery services in the event data is lost due to the failure of the unit.
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Boost Automatic Voltage Regulation (AVR)
Preserves battery life and maximizes runtime by correcting low voltages without discharging the battery.
Dataline surge protection
Provides protection of connected equipment from power surges on the data lines.
Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Manageability

USB connectivity
Provides management of the UPS via a USB port (not available on all models).
Intelligent battery management
Micro-processor controlled battery charging and diagnostic testing ensures maximum battery life.

Convenience

Audible alarms
Provides notification of changing utility power and UPS power conditions
Automatic restart of loads after UPS shutdown
Automatically starts up the connected equipment upon the return of utility power.
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Battery replacement without tools
Enables fast battery replacement, lowering Mean Time to Repair (MTTR).
Cold-start capable
Provides temporary battery power when the utility power is out.
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Resettable circuit breakers
Enables a quick recovery from overload events.
LED status indicators
Quickly understand unit and power status with visual indicators.
User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Transformer-block spaced outlets
Protect equipment with input transformer blocks without blocking access to other receptacles.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bolivia, Belize, Canada, Chile, Colombia, Costa Rica, Dominican Republic, Ecuador, Guatemala, Guyana, Honduras, Jamaica, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Trinidad and Tobago, United States, Uruguay, Venezuela, U.S. Virgin Islands

Technical Specifications

Output

Max Configurable Power (Watts)
315 Watts / 500VA
Maximum Output Current
15

Input

Input frequency
50/60 Hz +/- 5 Hz Auto-sensing
Input voltage range for main operations
93 - 130V
Number of Power Cords
1

Batteries & Runtime

Battery type
Lead-acid battery
Typical recharge time
7hour(s)
Expected Battery Life (years)
3 - 5
RBC Quantity
1
Battery Charge Power (Watts)
12 Watts

Communications & Management

Interface Port(s)
USB
Control panel
LED status display with on line : on battery : replace battery and overload indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

Surge energy rating
420Joules
Data Line Protection
RJ11 modem/fax/DSL protection (four wire dual line)
Filtering
Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
239MM, 23.9CM
Maximum Width
127MM, 12.7CM
Maximum Depth
201MM, 20.1CM
Net Weight
7.18KG
Shipping weight
8.32KG
Shipping Height
290MM, 29.0CM
Shipping Width
213MM, 21.3CM
Shipping Depth
328MM, 32.8CM
Color
Translucent
Master Carton Units
2.0
Units per Pallet
64.0
SCC Codes
10731304015199

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Elevation
0 - 15240meters
Audible noise at 1 meter from surface of unit
45.0dBA

Conformance

Approvals
CSA, FCC part 15 class B, FCC part 68, UL 1778
Equipment protection policy
Lifetime : $25000
Standard warranty
3 years repair or replace

Options

Services