Our Brands

APC AV S Type Universal Rail Kit

APC AV S Type Universal Rail Kit Front Left
APC AV S Type Universal Rail Kit Front Left
APC AV S Type Universal Rail Kit Front Left
APC AV S Type Universal Rail Kit Front Left
APC AV S Type Universal Rail Kit Front Left
APC AV S Type Universal Rail Kit Front Left
APC AV S Type Universal Rail Kit Front Left
APC AV S Type Universal Rail Kit Front Left
  • Designed for all S Type models, the SRAILKIT fits four post racks with depths ranging from 20" to 28". All necessary mounting hardware is included.

  • Includes: Installation guide, Mounting hardware, Rack mounting brackets, Screws

View Product Overview

SRAILKIT Features

APC AV S Type Universal Rail Kit
Designed for all S Type models, the SRAILKIT fits four post racks with depths ranging from 20" to 28". All necessary mounting hardware is included.
Includes: Installation guide, Mounting hardware, Rack mounting brackets, Screws
  • Easy to install
    Innovative design allows for fast, easy installation by almost anybody.

AV Power Conditioners & Battery Backups Features & Benefits

Protection

Boost and Trim Automatic Voltage Regulation (AVR). (Does not apply to J25B)
Eliminates voltage fluctuations as a source of AV signal degradation and component power-supply stress.
Isolated power filter banks
Eliminates electromagnetic and radio frequency interference (EMI/RFI) as a source of audio-video signal degradation.
Dataline surge protection
Provides protection of connected equipment from power surges on the data lines.
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.

Serviceability

Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.
Multiple mounting methods
Allows for standardization on one product for use in different environments.
Resettable circuit breakers
Enables a quick recovery from overload events.

Manageability

Sequenced turn on/off
Helps power on components in the proper order to prevent speaker stress. Proper sequencing can also help manage current draw on startup to prevent unnecessary circuit breaker tripping.
LED & display dimmer
Adjust the unit's LED and display brightness independently of each other to suit your individual tastes and environment.
Adjustable voltage sensitivity
Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Martinique, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Physical

Maximum Height
51MM, 5.1CM
Maximum Width
533MM, 53.3CM
Maximum Depth
89MM, 8.9CM
Net Weight
1.59KG
Shipping weight
2.5KG
Shipping Height
64MM, 6.4CM
Shipping Width
591MM, 59.1CM
Shipping Depth
108MM, 10.8CM
Units per Pallet
105.0

Environmental

Operating Temperature
0 - 70 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 15240meters
Storage Temperature
0 - 70 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters

Conformance

Standard warranty
2 years repair or replace

Options

Services