APC AV Black C Type 8 Outlet Power Filter, 120V
-
AV power protection from electrical noise interference and damaging power transients
-
Includes: Coaxial cable, User manual, Wall-mounting template
C3BLK Features
Key Features
Nominal Input Voltage
120V
Input Connections
NEMA 5-15P
Cord Length
1.8meters
Maximum Input Current
15.0A
APC AV Black C Type 8 Outlet Power Filter, 120V
AV power protection from electrical noise interference and damaging power transients
Includes: Coaxial cable, User manual, Wall-mounting template
-
Building Wiring Fault Indicator
This LED informs users of potentially dangerous wiring problems in the wall circuit.
-
Catastrophic Event Protection
SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
-
Data-line Protection
Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
-
IEEE let-through ratings and regulatory agency compliance
APC surge protectors undergo stringent testing by IEEE, and are awarded "let-through ratings", which indicate the maximum voltage level that can possibly reach your equipment after a surge or voltage spike has passed through an electric surge protector. Lower IEEE let-through ratings indicate better protection and performance. The APC Essential SurgeArrest series offers optimal performance with a let-through rating of less than 330V to 500V for North American products, and a rating of less than 15% for products sold worldwide. All APC products comply with local agency safety requirements, including UL in North America and CE/Kema/Gost/C-tick/A-Tick/Telepermit in their respective regions.
-
Noise Filtering
Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.
-
Overload Indicator
Indicator illuminates when connected equipment draws more power than unit’s capacity. To remedy the condition, unplug less vital equipment.
-
Resettable circuit breaker
Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)
-
Right Angle Plug
Right-angle plug for safe, easy connection even behind desks. It’s also wall-mountable for convenient, space-saving placement.
-
Status Indicator LED's
LED status indicators for each phase and an audible alarm provide immediate failure notification when surge suppression circuitry has been damaged by a heavy strike or surge.
-
Transformer Block Spacing
Connect bulky transformer block plugs without covering up other outlets.
AV Power Filters Features & Benefits
Protection
Isolated power filter banks
Eliminates electromagnetic and radio frequency interference (EMI/RFI) as a source of audio-video signal degradation.
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Dataline surge protection
Provides protection of connected equipment from power surges on the data lines.
Manageability
Multiple mounting methods
Allows for standardization on one product for use in different environments.
LED status indicators
Quickly understand unit and power status with visual indicators.
Product Distribution
Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Martinique, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands
Output
Number of Outlets
8.0
Receptacle Style
NEMA 5-15R
Input
Input frequency
50/60 Hz
Number of Power Cords
1
Surge Protection and Filtering
Surge energy rating
2030Joules
Data Line Protection
Cable modem/video protection, Coaxial video/cable protection, RJ11 modem/fax protection (two wire single line)
Physical
Maximum Height
52MM, 5.2CM
Maximum Width
400MM, 40.0CM
Maximum Depth
133MM, 13.3CM
Net Weight
1.32KG
Shipping weight
2.0KG
Shipping Height
72MM, 7.2CM
Shipping Width
266MM, 26.6CM
Shipping Depth
589MM, 58.9CM
Color
Black
Master Carton Dimensions (Length x Width x Height)
711 x 584 x 381MM
Master Carton Units
5.0
Master Carton Weight
12.7
Units per Pallet
30.0
SCC Codes
10731304243837
Environmental
Operating Temperature
0 - 50 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Elevation
0 - 15240meters
Conformance
Approvals
CSA, FCC part 15 class B, FCC part 68, UL 1363, UL 1449
Equipment protection policy
Lifetime : $150000
Standard warranty
Lifetime