Horizontal Cable Manager, 3U x 6" Deep, Single-Sided with Cover

Share:

Horizontal Cable Manager, 3U x 6" Deep, Single-Sided with Cover

AR8605

Description: High density 3U, 6-in (150-mm) deep, horizontal cable manager with cover. Features cable access slots with pre-installed brush strips in the backplate for front to back cable pass-through.

Includes : Double-sided Cable Manager configuration hardware , Installation guide , Mounting hardware

Horizontal Cable Manager, 3U x 6" Deep, Single-Sided with Cover

High density 3U, 6-in (150-mm) deep, horizontal cable manager with cover. Features cable access slots with pre-installed brush strips in the backplate for front to back cable pass-through.

Call for More Information
+ 971 4 7099 333
Includes: Double-sided Cable Manager configuration hardware , Installation guide , Mounting hardware

AR8605 Features

Horizontal Cable Manager, 3U x 6" Deep, Single-Sided with Cover

  • Cable passthrough and air containment
    Pre-installed brush strips provide air containment and accessibility from the front to the rear of the enclosure.
  • Cable protection
    Smooth plastic fingers provide proper bend radius.
  • Double-sided capable
    Horizontal cable managers include double-sided configuration hardware to install (2) alike horizontal cable managers back-to-back for double-sided applications.
  • High capacity cable finger design
    Cable managers feature high capacity slim cable fingers to provide maximum capacity at every rack space unit and a rigid design to decrease deflection when cables are routed in/out of the cable manager channel.
  • Horizontal cable routing front-to-back
    Pass-through holes and mounting slots support horizontal cable troughs for front-to-back cable pass-through using cable management accessory AR8016ABLK.
  • Trouble-free access
    Covers with snap hinges provide trouble-free access to cables.

Cable Management Features & Benefits

Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Aruba , Azerbaijan , Bosnia and Herzegovina , Barbados , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Brunei , Bolivia , Brazil , Bahamas , Bhutan , Botswana , Belarus , Belize , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Chile , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominica , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , Falkland Islands , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Guatemala , Guyana , Hong Kong , Honduras , Croatia , Haiti , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Japan , Kenya , Cambodia , Saint Kitts And Nevis , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Saint Lucia , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Myanmar , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mexico , Malaysia , Mozambique , Namibia , Niger , Nigeria , Nicaragua , Netherlands , Norway , Nepal , New Zealand , Oman , Panama , Peru , Papua New Guinea , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Turks And Caicos Islands , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Trinidad and Tobago , Taiwan , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Vietnam , XF , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Physical

  • Maximum Height
    133mm , 13.335CM
  • Maximum Width
    482mm , 48.26CM
  • Maximum Depth
    165mm , 16.51CM
  • Rack Height
    3U
  • Net Weight
    1.4KG
  • Shipping weight
    1.65KG
  • Shipping Height
    228mm , 22.86CM
  • Shipping Width
    520mm , 52.07CM
  • Shipping Depth
    200mm , 20.0CM
  • Color
    Black

Conformance

  • Approvals
    TAA compliance
  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

1382KB

Updated On

2018-08-01

Installation for the Horizontal Cable Managers
Brochure
Title
Size
Updated On
PDF

Size

4954KB

Updated On

2018-07-17

Brochure outlining a variety of Cable Management Accessories for NetShelter Enclosures and Open Frame Rack Systems
Agency Approvals
Title
Size
Updated On
PDF

Size

569KB

Updated On

2018-06-11

Safety approval for Vertical and Horizontal Cable Managers 6" deep
Title
Size
Updated On

Category

Sub-Category


NetShelter SX / SV Roof Brush Strip

Includes five pieces. Replacement brush strips that install in NetShelter roof and side panels to help ensure proper airflow.

Horizontal Cable Organizer Side Channel 18 to 30 inch adjustment

Cable management accessory to help eliminate cable stress and maintain a neat, organized cable layout within an enclosure or a rack.


Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product