APC Modular IT Power Distribution Cable Extender 5 Wire 32A IEC309 600cm

Share:

APC Modular IT Power Distribution Cable Extender 5 Wire 32A IEC309 600cm

PDX532IEC-600

Description: Modules and Accessories to upgrade and expand the modular power distribution units.

Includes : Installation guide

APC Modular IT Power Distribution Cable Extender 5 Wire 32A IEC309 600cm

Call for More Information
+ 971 4 7099 333
Includes: Installation guide

PDX532IEC-600 Features

APC Modular IT Power Distribution Cable Extender 5 Wire 32A IEC309 600cm

  • Multiple distribution options
    Superior design flexibility enables a wide range of customer requirements to be addressed.
  • System mobility
    Power distribution units can easily be relocated to accommodate a changing data center environment.

Modular Power Accessories Features & Benefits

  • Safety
    Enhance user safety with isolation at all touch points and with positive locking mechanisms that reduce the risk of accidental disconnection
  • Quick status information LEDs
    Access status information about the performance of the Power Distribution Module
  • Power monitoring
    Measure and monitor power consumption and usage with branch circuit monitoring and output metering, which are included at no extra cost
  • Toolless installation of breakers
    Install factory-assembled Power Distribution Modules in under ten minutes - no tools are required
  • Global product offering
    Standardization of power distribution units across all corporate locations is easy - a variety of 1-phase and 3-phase Power Distribution Modules address the unique power requirements of data centers around the world.
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Albania , Armenia , Angola , Austria , Australia , Azerbaijan , Bosnia and Herzegovina , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Brunei , Bhutan , Botswana , Belarus , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Cameroon , China , Serbia and Montenegro , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Algeria , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , France , Gabon , United Kingdom , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Hong Kong , Croatia , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jordan , Kenya , South Korea , Kuwait , Kazakhstan , Lebanon , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Myanmar , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Malaysia , Mozambique , Namibia , Niger , Nigeria , Netherlands , Norway , Nepal , New Zealand , Oman , Papua New Guinea , Philippines , Pakistan , Poland , Portugal , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Taiwan , Tanzania , Ukraine , Uganda , Uzbekistan , Vietnam , XF , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Output

  • Nominal Output Voltage
    400V 3PH
  • Maximum Total Current Draw
    32

Input

  • Nominal Input Voltage
    400V 3PH
  • Input Connections
    IEC 309 32A 3P+N+PE
  • Maximum Line Current
    32A

Physical

  • Maximum Height
    152mm , 15.2CM
  • Maximum Width
    432mm , 43.2CM
  • Maximum Depth
    406mm , 40.6CM
  • Net Weight
    4.79KG
  • Shipping weight
    5.7KG
  • Shipping Height
    152mm , 15.2CM
  • Shipping Width
    432mm , 43.2CM
  • Shipping Depth
    406mm , 40.6CM

Conformance

  • Approvals
    CE
  • Standard warranty
    1 year repair or replace
Manuals and Warranties
Title
Size
Updated On
PDF

Size

240KB

Updated On

2018-06-15

Installation guide for InfraStruXure for Medium Data Centers PDU Cable Extender 230 V
Title
Size
Updated On